SLUSBZ8B June 2014 – February 2017 UCD3138128 , UCD3138A64
PRODUCTION DATA.
Feature | UCD3138 RHA/RMH |
UCD3138064 RMH |
UCD3138 RGC |
UCD3138064 RGC |
UCD3138064 RGZ |
UCD3138128 PFC |
UCD3138A64 PFC |
---|---|---|---|---|---|---|---|
Package Offering | 40 Pin QFN (6mm x 6mm) |
40 Pin QFN (6mm x 6mm) |
64 Pin QFN ( 9mm x 9mm) |
64 Pin QFN (9mm x 9mm) |
48 Pin QFN (7mm x 7mm) |
80 Pin QFP (14mm x 14mm) (Includes leads) |
80 Pin QFP (14mm x 14mm) (Includes leads) |
ARM7TDMI-S Core Processor | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz | 31.25 MHz |
High Resolution DPWM Outputs (250ps Resolution) | 8 | 8 | 8 | 8 | 8 | 8 | 8 |
Number of High Speed Independent Feedback Loops (# Regulated Output Voltages | 3 | 3 | 3 | 3 | 3 | 3 | 3 |
12-bit, 256kps, General Purpose ADC Channels | 7 | 7 | 14 | 14 | 9 | 15 | 15 |
Digital Comparators at ADC Outputs | 4 | 4 | 4 | 4 | 4 | 4 | 4 |
Flash Memory (Program) | 32 kB | 64 kB | 32 kB | 64 kB | 64 kB | 128 kB | 64 kB |
Number of Memory 32kB Flash Memory Banks | 1 | 2 | 1 | 2 | 2 | 4 | Only 1 bank of 64 kB Flash available |
Flash Memory (Data) | 2 kB | 2 kB | 2 kB | 2 kB | 2 kB | 2 kB | 2 kB |
RAM | 4 kB | 4 kB | 4 kB | 4 kB | 4 kB | 8 kB | 8 kB |
Programmable Fault Inputs | 1 + 2(1) | 1 + 2(1) | 4 | 2 + 2(1) | 1 + 2(1) | 4 | 4 |
High Speed Analog Comparators with Cycle-by-Cycle Current Limiting | 6 | 6 | 7 | 7 | 6 | 7 | 7 |
UART (SCI) | 1(1) | 1(1) | 2 | 2 | 2 | 2 | 2 |
PMBus/I2C | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Additional I2C | 0 | 0 | 0 | 1(1) | 1(1) | 1 | 1 |
SPI | 0 | 0 | 0 | 1(1) | 1(1) | 1 | 1 |
Timers | 4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 2 (24 bit) |
4 (16 bit) and 2 (24 bit) |
Timer PWM Outputs | 1(1) | 1(1) | 2 | 2 | 1(1) | 4 | 4 |
Timer Capture Inputs | 2(1) | 2(1) | 1 + 3(1) | 1 + 3(1) | 2(1) | 2 + 2(1) | 2 + 2(1) |
Total Digital GPIOs | 18 | 18 | 30 | 30 | 24 | 43 | 43 |
External Interrupts | 0 | 0 | 1 | 1 | 0 | 1 | 1 |
External Crystal Clock Support | no | no | no | no | no | Yes (pins #61, 62) | Yes (pins #61, 62) |
Peak Current Mode Control | EADC2 Only | All EADC channels | EADC Only | All EADC channels | All EADC Channels | All EADC Channels | All EADC Channels |