The UCD90120A is a 12-rail PMBus/I2C addressable power-supply sequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 12 power-supply voltage inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90120A offers support for margining, and general-purpose PWM functions.
Specific power states can be achieved using the Pin-Selected Rail States feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.
The TI Fusion Digital Power™ designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCD90120A | VQFN (64) | 9.00 mm × 9.00 mm |
Changes from B Revision (December 2015) to C Revision
Changes from A Revision (October 2015) to B Revision
Changes from * Revision (April 2011 ) to A Revision
NOTE
The maximum number of configurable rails is 12. The maximum number of configurable GPIs is 8. The maximum number of configurable Boolean Logic GPOs is 12.
PIN | I/O TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
ANALOG MONITOR INPUTS | ||||
MON1 | 1 | I | Analog input (0 V–2.5 V) | |
MON2 | 2 | I | Analog input (0 V–2.5 V) | |
MON3 | 3 | I | Analog input (0 V–2.5 V) | |
MON4 | 4 | I | Analog input (0 V–2.5 V) | |
MON5 | 5 | I | Analog input (0 V–2.5 V) | |
MON6 | 6 | I | Analog input (0 V–2.5 V) | |
MON7 | 59 | I | Analog input (0 V–2.5 V) | |
MON8 | 62 | I | Analog input (0 V–2.5 V) | |
MON9 | 63 | I | Analog input (0 V–2.5 V) | |
MON10 | 50 | I | Analog input (0.2 V–2.5 V) | |
MON11 | 52 | I | Analog input (0.2 V–2.5 V) | |
MON12 | 54 | I | Analog input (0.2 V–2.5 V) | |
MON13 | 56 | I | Analog input (0.2 V–2.5 V) | |
GPIO | ||||
GPIO1 | 11 | I/O | General-purpose discrete I/O | |
GPIO2 | 12 | I/O | General-purpose discrete I/O | |
GPIO3 | 13 | I/O | General-purpose discrete I/O | |
GPIO4 | 14 | I/O | General-purpose discrete I/O | |
GPIO13 | 25 | I/O | General-purpose discrete I/O | |
GPIO14 | 29 | I/O | General-purpose discrete I/O | |
GPIO15 | 30 | I/O | General-purpose discrete I/O | |
GPIO16 | 33 | I/O | General-purpose discrete I/O | |
GPIO17 | 34 | I/O | General-purpose discrete I/O | |
GPIO18 | 35 | I/O | General-purpose discrete I/O | |
PWM OUTPUTS | ||||
FPWM1/GPIO5 | 17 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM2/GPIO6 | 18 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM3/GPIO7 | 19 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM4/GPIO8 | 20 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM5/GPIO9 | 21 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM6/GPIO10 | 22 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM7/GPIO11 | 23 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
FPWM8/GPIO12 | 24 | I/O/PWM | PWM (15.259 kHz to 125 MHz) or GPIO | |
PWM1/GPI1 | 31 | I/PWM | Fixed 10-kHz PWM output or GPI | |
PWM2/GPI2 | 32 | I/PWM | Fixed 1-kHz PWM output or GPI | |
PWM3/GPI3 | 42 | I/PWM | PWM (0.93 Hz to 7.8125 MHz) or GPI | |
PWM4/GPI4 | 41 | I/PWM | PWM (0.93 Hz to 7.8125 MHz) or GPI | |
PMBus COMM INTERFACE | ||||
PMBUS_CLK | 15 | I/O | PMBus clock (must have pullup to 3.3 V) | |
PMBUS_DATA | 16 | I/O | PMBus data (must have pullup to 3.3 V) | |
PMBALERT# | 27 | O | PMBus alert, active-low, open-drain output (must have pullup to 3.3 V) | |
PMBUS_CNTRL | 28 | I | PMBus control | |
PMBUS_ADDR0 | 61 | I | PMBus analog address input. Least-significant address bit | |
PMBUS_ADDR1 | 60 | I | PMBus analog address input. Most-significant address bit | |
JTAG | ||||
TRCK | 10 | O | Test return clock | |
TCK/GPIO19 | 36 | I/O | Test clock or GPIO | |
TDO/GPIO20 | 37 | I/O | Test data out or GPIO | |
TDI/GPIO21 | 38 | I/O | Test data in (tie to Vdd with 10-kΩ resistor) or GPIO | |
TMS/GPIO22 | 39 | I/O | Test mode select (tie to Vdd with 10-kΩ resistor) or GPIO | |
TRST | 40 | I | Test reset – tie to ground with 10-kΩ resistor | |
INPUT POWER AND GROUNDS | ||||
RESET | 9 | Active-low device reset input. Hold low for at least 2 μs to reset the device. | ||
V33FB | 58 | Linear Regulator Feedback connection. Leave unconnected. | ||
V33A | 46 | Analog 3.3-V supply. | Refer to the Layout Guidelines section. | |
V33D | 45 | Digital core 3.3-V supply. | ||
V33DIO1 | 7 | Digital I/O 3.3-V supply. | ||
V33DIO2 | 44 | Digital I/O 3.3-V supply. | ||
BPCap | 47 | 1.8-V bypass capacitor. | ||
AVSS1 | 49 | Analog ground | ||
AVSS2 | 48 | Analog ground | ||
AVSS3 | 64 | Analog ground | ||
DVSS1 | 8 | Digital ground | ||
DVSS2 | 26 | Digital ground | ||
DVSS3 | 43 | Digital ground | ||
QFP ground pad | NA | Thermal pad – tie to ground plane. |