4 Revision History
Changes from C Revision (August 2017) to D Revision
- Updated Table 10Go
- Clarified Step 8 in Design Requirements sectionGo
Changes from B Revision (December 2015) to C Revision
- Changed Layout Guidelines 1st bullet From "0.1-µF, X7R ....." To " 1-μF, X7R ceramic in parallel with 0.01-μF, X7R ceramic at pin 47 (BPCAP)"Go
Changes from A Revision (September 2011) to B Revision
- Added ESD Ratings table, Feature Description section, Device Functional Modes, Application and Implementation section, Power Supply Recommendations section, Layout section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
- Changed second sentence in VOLTAGE MONITORING section FROM:....62, 63, and 63 TO: ...62, and 63Go
- Deleted in second paragraph 'and 62.2 us to convert all 16 of the analog inputs.'Go
- Changed the first sentence, first paragraph in Fault Responses and Alert Processing FROM: Device monitors....operation....TO: The UCD90160 monitors....normal operation.Go
- Changed first list item in GPI Special Functions section FROM: Sequencing....good state. TO: GPI Fault Enable....as a fault.Go
- Deleted Device Reset section.Go
- Moved Device Configuration and Programming, JTAG Interface, and Internal Fault Management and Memory Error Correction (ECC) sections into the Programming section.Go
- Changed second sentence in first paragraph under Figure 27, per the Errata document.Go
- Added new paragraph in JTAG Interface section. Go
- Moved Estimating ADC Reporting Accuracy section, it now follows the Application Curves section. Go
Changes from * Revision (November 2010) to A Revision
- Changed Timing requirements table (tf) From: See (Note Rise Time) To: See (Note Fall Time)Go
- Changed Timing requirements table (tr) From: See (Note Fall Time) To: See (Note Rise Time)Go