SLVSDD4C September 2016 – March 2020 UCD90160A
PRODUCTION DATA.
The UCD90160A is a 16-rail PMBus/I2C addressable power supply sequencer and monitor. The device integrates a 12-bit ADC for monitoring up to 16 power supply voltage inputs. Twenty-six GPIO pins can be used for power supply enables, power-on reset signals, external interrupts, cascading, or other system functions. Twelve of these pins offer PWM functionality. Using these pins, the UCD90160A offers support for margining, and general-purpose PWM functions.
Specific power states can be achieved using the Pin-Selected Rail States feature. This feature allows with the use of up to 3 GPIs to enable and disable any rail. This is useful for implementing system low-power modes and the Advanced Configuration and Power Interface (ACPI) specification that is used for hardware devices.
The Fault Pin feature enables easily cascading multiple devices and coordinates among those devices to take synchronized fault responses.
The TI Fusion Digital Power™ designer software is provided for device configuration. This PC-based graphical user interface (GUI) offers an intuitive interface for configuring, storing, and monitoring all system operating parameters.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
UCD90160A | VQFN (64) | 9.00 mm × 9.00 mm |