SLVSCW0 February 2015 UCD90240
PRODUCTION DATA.
PIN | I/O TYPE |
DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
ANALOG MONITOR PINS | |||
MON1 | E2 | I | Analog input monitor pin |
MON2 | E1 | I | Analog input monitor pin |
MON3 | F2 | I | Analog input monitor pin |
MON4 | F1 | I | Analog input monitor pin |
MON5 | B3 | I | Analog input monitor pin |
MON6 | A3 | I | Analog input monitor pin |
MON7 | B4 | I | Analog input monitor pin |
MON8 | A4 | I | Analog input monitor pin |
MON9 | B5 | I | Analog input monitor pin |
MON10 | A5 | I | Analog input monitor pin |
MON11 | B6 | I | Analog input monitor pin |
MON12 | A6 | I | Analog input monitor pin |
MON13 | C1 | I | Analog input monitor pin |
MON14 | C2 | I | Analog input monitor pin |
MON15 | B1 | I | Analog input monitor pin |
MON16 | B2 | I | Analog input monitor pin |
MON17 | G2 | I | Analog input monitor pin |
MON18 | G1 | I | Analog input monitor pin |
MON19 | H1 | I | Analog input monitor pin |
MON20 | H2 | I | Analog input monitor pin |
MON21 | B7 | I | Analog input monitor pin |
MON22 | A7 | I | Analog input monitor pin |
MON23 | B8 | I | Analog input monitor pin |
MON24 | A8 | I | Analog input monitor pin |
ENABLE PINS | |||
EN1 | M9 | O | Digital output, rail enable signal |
EN2 | N9 | O | Digital output, rail enable signal |
EN3 | L10 | O | Digital output, rail enable signal |
EN4 | K10 | O | Digital output, rail enable signal |
EN5 | L9 | O | Digital output, rail enable signal |
EN6 | K9 | O | Digital output, rail enable signal |
EN7 | N8 | O | Digital output, rail enable signal |
EN8 | M8 | O | Digital output, rail enable signal |
EN9 | L8 | O | Digital output, rail enable signal |
EN10 | K8 | O | Digital output, rail enable signal |
EN11 | N7 | O | Digital output, rail enable signal |
EN12 | M7 | O | Digital output, rail enable signal |
EN13 | K7 | O | Digital output, rail enable signal |
EN14 | L7 | O | Digital output, rail enable signal |
EN15 | N4 | O | Digital output, rail enable signal |
EN16 | N3 | O | Digital output, rail enable signal |
EN17 | K3 | O | Digital output, rail enable signal |
EN18 | K4 | O | Digital output, rail enable signal |
EN19 | J4 | O | Digital output, rail enable signal |
EN20 | J2 | O | Digital output, rail enable signal |
EN21 | J3 | O | Digital output, rail enable signal |
EN22 | H4 | O | Digital output, rail enable signal |
EN23 | H3 | O | Digital output, rail enable signal |
EN24 | G4 | O | Digital output, rail enable signal |
CLOSED-LOOP MARGIN PINS | |||
MARGIN1 | J13 | O | Closed-loop margin PWM output |
MARGIN2 | L5 | O | Closed-loop margin PWM output |
MARGIN3 | D8 | O | Closed-loop margin PWM output |
MARGIN4 | K6 | O | Closed-loop margin PWM output |
MARGIN5 | D4 | O | Closed-loop margin PWM output |
MARGIN6 | E4 | O | Closed-loop margin PWM output |
MARGIN7 | F5 | O | Closed-loop margin PWM output |
MARGIN8 | N5 | O | Closed-loop margin PWM output |
MARGIN9 | N6 | O | Closed-loop margin PWM output |
MARGIN10 | K5 | O | Closed-loop margin PWM output |
MARGIN11 | M6 | O | Closed-loop margin PWM output |
MARGIN12 | L6 | O | Closed-loop margin PWM output |
MARGIN13 | D11 | O | Closed-loop margin PWM output |
MARGIN14 | C12 | O | Closed-loop margin PWM output |
MARGIN15 | A13 | O | Closed-loop margin PWM output |
MARGIN16 | B13 | O | Closed-loop margin PWM output |
MARGIN17 | D12 | O | Closed-loop margin PWM output |
MARGIN18 | C13 | O | Closed-loop margin PWM output |
MARGIN19 | E12 | O | Closed-loop margin PWM output |
MARGIN20 | E13 | O | Closed-loop margin PWM output |
MARGIN21 | M13 | O | Closed-loop margin PWM output |
MARGIN22 | L12 | O | Closed-loop margin PWM output |
MARGIN23 | M5 | O | Closed-loop margin PWM output |
MARGIN24 | J12 | O | Closed-loop margin PWM output |
GPIO and CASCADING PINS | |||
GPIO1 | L4 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO2 | N1 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO3 | M4 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO4 | N2 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO5 | F4 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO6 | F3 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO7 | G3 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO8 | D10 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO9 | L11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO10 | N12 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO11 | N11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO12 | M11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO13 | F13 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO14 | F12 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO15 | G11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO16 | H10 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO17 | H13 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO18 | H12 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO19 | H11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO20 | L13 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO21 | B11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO22 | B12 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO23 | C11 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
GPIO24 | A12 | I/O | GPI / Command GPO / WDI / WDO / System Reset / Fault Pin for multiple chip cascading |
SYNC_CLK | K2 | I/O | Synchronization clock I/O for multiple chip cascading |
Logic GPO PINS | |||
LGPO1 | C9 | O | Logic GPO |
LGPO2 | B9 | O | Logic GPO |
LGPO3 | A9 | O | Logic GPO |
LGPO4 | C8 | O | Logic GPO |
LGPO5 | D5 | O | Logic GPO |
LGPO6 | C5 | O | Logic GPO |
LGPO7 | C6 | O | Logic GPO |
LGPO8 | C4 | O | Logic GPO |
LGPO9 | L3 | O | Logic GPO |
LGPO10 | M1 | O | Logic GPO |
LGPO11 | M2 | O | Logic GPO |
LGPO12 | M3 | O | Logic GPO |
PMBus COMM INTERFACE | |||
PMBUS_CLK | E10 | I | PMBus clock (must pull up to V33D) |
PMBUS_DATA | D13 | I/O | PMBus data (must pull up to V33D) |
PMBALERT# | F11 | O | PMBus alert, active-low, open-drain output (must pull up to V33D) |
PMBUS_CNTRL | E11 | I | PMBus control pin |
PMBUS_ADDR0 | L2 | I | PMBus digital address input. Bit 0. |
PMBUS_ADDR1 | L1 | I | PMBus digital address input. Bit 1. |
PMBUS_ADDR2 | K1 | I | PMBus digital address input. Bit 2. |
JTAG | |||
JTAG_TMS | A10 | I | Test mode select with internal pullup |
JTAG_TCK | C10 | I | Test clock with internal pullup |
JTAG_TDO | A11 | I/O | Test data out with internal pullup |
JTAG_TDI | B10 | I/O | Test data in with internal pullup |
INPUT POWER, GROUND, AND EXTERNAL REFERENCE PINS | |||
RESET | G10 | I | Active-low device reset input. Pull up to V33D. |
V33A | D3 | I | Analog 3.3-V supply. It should be decoupled from V33D to minimize the electrical noise contained on V33D from affecting the analog functions. |
V33D | D7 E6 E8 E9 F10 J7 J9 J10 |
I | Digital 3.3-V supply for I/O and some logic. |
BPCap | D6 J1 J6 K13 |
I | Positive supply for most of the logic function, including the processor core and most peripherals. The voltage on this pin is 1.2 V and is supplied by the on-chip LDO. The BPCap pins should only be connected to each other and an external capacitor as specified in On-Chip Low Drop-Out (LDO) Regulator Characteristics section. |
AVSS | C3 E3 |
I | Analog ground. These are separated from DVSS to minimize the electrical noise contained on V33D from affecting the analog functions. |
DVSS | A1 C7 D9 E5 F9 H5 H9 J5 J8 J11 |
I | Ground reference for logic and I/O pins. |
VREFA+ | D2 | I | (Optional) Positive node of external reference voltage |
VREFA- | D1 | I | (Optional) Negative node of external reference voltage |
UNUSED PINS | |||
UNUSED-NC | A2 G13 M12 N10 |
Do not connect. Leave floating/isolated. | |
UNUSED-DVSS | G12 K11 M10 N13 |
Tie to DVSS. | |
UNUSED-V33D | K12 | Tie to V33D. |