SLUSDC1 September 2018 UCD90320U
PRODUCTION DATA.
The UCD90320U device can be used to sequence, monitor up to 32 rails and margin up to 24 voltage rails. With the cascading feature, up to four UCD90320U devices can manage up to 128 rails and record synchronized fault responses. Typical applications include automatic test equipment, telecommunication and networking equipment, servers and storage systems. Device configuration can be performed using the Fusion Digital Power Designer software provided by TI. No coding skill is required.