SLVSDD7B August 2016 – March 2022 UCD9090A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY CURRENT | ||||||
IV33A | Supply current(1) | VV33A = 3.3 V | 8 | mA | ||
IV33DIO | VV33DIO = 3.3 V | 2 | mA | |||
IV33D | VV33D = 3.3 V | 40 | mA | |||
IV33D | VV33D = 3.3 V, storing configuration parameters in flash memory | 50 | mA | |||
ANALOG INPUTS (MON1–MON11) | ||||||
VMON | Input voltage range | MON1–MON10 | 0 | 2.5 | V | |
MON11 | 0.2 | 2.5 | V | |||
INL | ADC integral non-linearity | –4 | 4 | LSB | ||
DNL | ADC differential non-linearity | -2 | 2 | LSB | ||
Ilkg | Input leakage current | 3 V applied to pin | 100 | nA | ||
IOFFSET | Input offset current | 1-kΩ source impedance | –5 | 5 | μA | |
RIN | Input impedance | MON1–MON10, ground reference | 8 | MΩ | ||
MON11, ground reference | 0.5 | 1.5 | 3 | MΩ | ||
CIN | Input capacitance | 10 | pF | |||
tCONVERT | ADC sample period | 12 voltages sampled, 3.89 μs/sample | 400 | μs | ||
VREF | ADC 2.5 V, internal reference accuracy | 0°C ≤ TA ≤ 125°C | –0.5% | 0.5% | ||
–40°C ≤ TA ≤ 125°C | –1% | 1% | ||||
ANALOG INPUT (PMBus_ADDRx) | ||||||
IBIAS | Bias current for PMBus Addr pins | 9 | 11 | μA | ||
VADDR_OPEN | Voltage – open pin | PMBus_ADDR0, PMBus_ADDR1 open | 2.26 | V | ||
VADDR_SHORT | Voltage – shorted pin | PMBus_ADDR0, PMBus_ADDR1 short to ground | 0.124 | V | ||
DIGITAL INPUTS AND OUTPUTS | ||||||
VOL | Low-level output voltage | IOL = 6 mA(2), V33DIO = 3 V | Dgnd + 0.25 | V | ||
VOH | High-level output voltage | IOH = –6 mA(3), V33DIO = 3 V | V33DIO – 0.6 | V | ||
VIH | High-level input voltage | V33DIO = 3 V | 2.1 | 3.6 | V | |
VIL | Low-level input voltage | V33DIO = 3.5 V | 1.4 | V | ||
MARGINING OUTPUTS | ||||||
TPWM_FREQ | MARGINING-PWM frequency | FPWM1-8 | 15.260 | 125000 | kHz | |
PWM1-2 | 0.001 | 7800 | ||||
DUTYPWM | MARGINING-PWM duty cycle range | 0% | 100% | |||
SYSTEM PERFORMANCE | ||||||
VDDSlew | Minimum VDD slew rate | VDD slew rate between 2.3 V and 2.9 V | 0.25 | V/ms | ||
VRESET | Supply voltage at which device comes out of reset | For power-on reset (POR) | 2.4 | V | ||
tRESET | Low-pulse duration needed at RESET pin | To reset device during normal operation | 2 | μS | ||
f(PCLK) | Internal oscillator frequency | TA = 25°C | 240 | 250 | 260 | MHz |
tretention | Retention of configuration parameters | TJ = 25°C | 100 | Years | ||
Write_Cycles | Number of nonvolatile erase/write cycles | TJ = 25°C | 20 | K cycles |