SLVSC86A January 2014 – March 2014 UCD9244-EP
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
DIGITAL INPUTS/OUTPUTS | ||||||
VOL | Low-level output voltage | IOL = 6 mA(1), V33DIO = 3 V | Dgnd +0.3 | V | ||
VOH | High-level output voltage | IOH = -6 mA(2), V33DIO = 3 V | V33DIO –0.6V |
V | ||
VIH | High-level input voltage | V33DIO = 3V | 2.1 | 3.6 | V | |
VIL | Low-level input voltage | V33DIO = 3.5 V | 1.4 | V | ||
SYSTEM PERFORMANCE | ||||||
VRESET | Voltage where device comes out of reset | V33D terminal | 2.3 | 2.4 | V | |
tRESET | Pulse width needed for reset | nRESET terminal | 2 | µs | ||
VRefAcc | Setpoint Reference Accuracy | Vref commanded to be 1V, at 25°C AFEgain = 4, 1V input to EAP/N measured at output of the EADC(3) |
–10 | 10 | mV | |
Setpoint Reference Accuracy over temperature | –55°C to 125°C | –40 | 40 | mV | ||
VDiffOffset | Differential offset between gain settings | AFEgain = 4 compared to AFEgain = 1, 2, or 8 |
–4 | 4 | mV | |
tDelay | Digital Compensator Delay | 240 | 240 + 1 switching cycle | ns | ||
FSW | Switching Frequency | 15.260 | 2000 | kHz | ||
Accuracy | –5% | 5% | ||||
Duty | Max and Min Duty Cycle | 0% | 100% | |||
V33Slew | Minimum V33 slew rate | V33 slew rate between 2.3V and 2.9V, TJ = -40°C to 125°C |
0.25 | V/ms | ||
tretention | Retention of configuration parameters(6) | TJ = 25 °C | 100 | Years | ||
Write_Cycles | Number of nonvolatile erase/write cycles | TJ = 25 °C | 20 | K cycles | ||
RateVID | Max VID message rate | All rails configured to accept VID messages(5) | 1 | msg/msec | ||
All rails configured to accept 6-bit VID messages(5) | 4 | |||||
All rails configured to accept 8-bit VID messages(4) | 4 |