SLVSC86A January 2014 – March 2014 UCD9244-EP
PRODUCTION DATA.
The device can be forced into the reset state by an external circuit connected to the nRESET terminal. A logic low voltage on this terminal holds the device in reset. To avoid an erroneous trigger caused by noise, a 10kΩ pull up resistor to 3.3V is recommended.