SLVSC86A January   2014  – March 2014 UCD9244-EP

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Description (Continued)
  6. Terminal Configuration and Functions
    1.     Terminal Functions
  7. Specifications
    1. 7.1  Absolute Maximum Ratings
    2. 7.2  Handling Ratings
    3. 7.3  Recommended Operating Conditions
    4. 7.4  Thermal Information
    5. 7.5  Electrical Characteristics
    6. 7.6  Electrical Characteristics (Continued)
    7. 7.7  ADC Monitoring Intervals And Response Times
    8. 7.8  Hardware Fault Detection Latency
    9. 7.9  PMBus/SMBus/I2C
    10. 7.10 I2C/SMBus/PMBus Timing Requirements
    11. 7.11 Typical Characteristics
  8. Detailed Description
    1. 8.1 Overview
    2. 8.2 Functional Block Diagram
    3. 8.3 Feature Description
      1. 8.3.1  PMBus Interface
      2. 8.3.2  Resistor Programmed PMBus Address Decode
      3. 8.3.3  VID Interface
      4. 8.3.4  Jtag Interface
      5. 8.3.5  Bias Supply Generator (Shunt Regulator Controller)
      6. 8.3.6  Power-On Reset
      7. 8.3.7  External Reset
      8. 8.3.8  ON_OFF_CONFIG
      9. 8.3.9  Output Voltage Adjustment
      10. 8.3.10 Calibration
      11. 8.3.11 Analog Front End (AFE)
      12. 8.3.12 Voltage Sense Filtering
      13. 8.3.13 DPWM Engine
      14. 8.3.14 Rail/Power Stage Configuration
      15. 8.3.15 DPWM Phase Synchronization
      16. 8.3.16 Output Current Measurement
      17. 8.3.17 Current Sense Input Filtering
      18. 8.3.18 Over-Current Detection
      19. 8.3.19 Input Voltage Monitoring
      20. 8.3.20 Input UV Lockout
      21. 8.3.21 Temperature Monitoring
      22. 8.3.22 Auxiliary ADC Input Monitoring
      23. 8.3.23 Soft Start, Soft Stop Ramp Sequence
      24. 8.3.24 Non-Volatile Memory Error Correction Coding
      25. 8.3.25 Data Logging
    4. 8.4 Device Functional Modes
      1. 8.4.1 4-Bit VID Mode
      2. 8.4.2 6-Bit VID Mode
      3. 8.4.3 8-Bit VID Mode
      4. 8.4.4 Current Foldback Mode
  9. Applications and Implementation
    1. 9.1 Application Information
      1. 9.1.1 Automatic System Identification (Auto-ID)
    2. 9.2 Typical Applications
      1. 9.2.1 Design Requirements
      2. 9.2.2 Detailed Design Procedure
        1. 9.2.2.1 Digital Compensator
  10. 10Power Supply Recommendations
  11. 11Layout
    1. 11.1 Layout Guidelines
    2. 11.2 Layout Example
  12. 12Device and Documentation Support
    1. 12.1 Trademarks
    2. 12.2 Electrostatic Discharge Caution
    3. 12.3 Glossary
  13. 13Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

PMBus Interface

The PMBus is a serial interface specifically designed to support power management. It is based on the SMBus interface that is built on the I2C physical specification. The UCD9244 supports revision 1.2 of the PMBus standard. Wherever possible, standard PMBus commands are used to support the function of the device. For unique features of the UCD9244, MFR_SPECIFIC commands are defined to configure or activate those features. These commands are defined in the UCD92xx PMBUS Command Reference.

The UCD9244 is PMBus compliant, in accordance with the "Compliance" section of the PMBus specification. The firmware is also compliant with the SMBus 2.0 specification, including support for the SMBus ALERT function. The hardware can support 100 kHz, 400 kHz, or 1 MHz PMBus operation.