SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The UCG28826 is a high frequency, quasi-resonant (QR) AC/DC flyback converter with integrated 700V primary-side GaN high electron mobility transistor (HEMT)(hereinafter referred to as GaN HEMT) suitable for use in power supplies up to 65W. This device gives benefit of GaN integration to achieve high power density designs with high switching frequency up to 500kHz.
The UCG28826 features industry's first auxless flyback architecture with self-bias to give a compact and low cost power supply design without the need for an auxiliary winding in the transformer. The self bias feature reduces losses to improve efficiency in wide output voltage applications like USB-PD chargers by eliminating the need for a low dropout regulator (LDO) and its associated losses to generate the device bias.
The UCG28826 supports continuous conduction mode (CCM) operation for upto 4msec for transient output power conditions of min. 130W (two times the 65W nominal output power) in low-line input conditions without the need for a transformer designed for such transient load conditions, saving space and cost. This device also includes frequency foldback and burst modes for higher efficiency operation during light load and no-load conditions, respectively. The X-cap discharge circuit discharges the X-capacitor in the input EMI filter to 0V within less than 1s to prevent the user from an electric shock at the time of unplugging the power supply from the wall socket.
The UCG28826 overcomes the system design limitations of integrated converters by offering resistor programmable options to the user for maximum flexibility to optimize performance at the desired operating point. The device also includes many built-in protections such as output over-voltage protection (OVP), short-circuit protection (SCP), two-level over power protection (OPPH and OPPL) and over-temperature protections (OTP) with auto-restart and latch response for a robust power supply design preventing any damage during such fault conditions.