SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
The UCG28826 offers programming options with resistors on IPK, TR, CDX and FCL pins for user to configure the device for their required configuration. Refer to Table 6-1, Table 6-2, Table 6-3 and Table 6-4 for resistor values to set a turns ratio of 6, 3.1A max. peak current, 1.03A min. peak current, CCM enabled, X-cap discharge enabled and 140kHz frequency clamp required for notebook charger application.