SLUSFF2 October 2024 UCG28826
ADVANCE INFORMATION
Set the transformer turns ratio information with a resistor from this pin to GND as per values in Table 6-1. This turns ratio information is used for output voltage sensing. The resistor need to be 1% accurate.
TR Pin Resistor (kΩ) | Turns Ratio |
---|---|
0 | 7.875 |
5.23 | 6 |
6.34 | 6.125 |
7.68 | 6.25 |
9.31 | 6.375 |
11.3 | 6.5 |
13.7 | 6.625 |
16.9 | 6.75 |
20.5 | 6.875 |
25.5 | 7 |
31.6 | 7.125 |
39.2 | 7.25 |
51.1 | 7.375 |
66.5 | 7.5 |
84.5 | 7.625 |
113 | 7.75 |
174 | 7.875 |