SLASER1B
December 2020 – March 2024
ULC1001
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Revision History
5
Mechanical, Packaging, and Orderable Information
5.1
Package Option Addendum
5.2
Tape and Reel Information
Package Options
Mechanical Data (Package|Pins)
RQT|32
MPQF591B
Thermal pad, mechanical data (Package|Pins)
RQT|32
QFND816
1
Features
Integrated Programmable Cleaning Modes
Water (expelling)
Deice (melting and expelling)
Mud (dehydrating and expelling)
Auto-cleaning (detecting mass and expelling)
Custom cleaning modes
Embedded algorithms
Lens system calibration
Automatic mass detection
Power regulation
System diagnostics
System diagnostics
Driver fault reporting
Lens system fault reporting
Transducer temperature regulation
Wide-drive frequency range
High-efficiency direct drive (10kHz - 5MHz)
AD modulation (<50kHz)
I
2
C user interface
Clock source required
External oscillator (10MHz, 5ppm recommended)
Power supplies
IOVDD: 3.3V
32-pin, QFN-HR package