SLRS027S December 1976 – June 2024 ULN2002A , ULN2003A , ULN2003AI , ULN2004A , ULQ2003A , ULQ2004A
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The characterization data shown in Figure 8-2 and Figure 8-3 were generated using the ULN2003A device driving an OMRON G5NB relay and under the following conditions: VIN = 5 V, VSUP= 12 V, and RCOIL= 2.8 kΩ.