The ULN2003V12 device is a low-power upgrade of TI’s popular ULN2003 family of 7-channel Darlington transistor array. The ULN2003V12 sink driver features 7 low-output impedance drivers that minimize on-chip power dissipation. When driving a typical 12-V relay coil, a ULN2003V12 can dissipate up to 12 times lower power than an equivalent ULN2003A. The ULN2003V12 driver is pin-to-pin compatible with ULN2003 family of devices.
The ULN2003V12 supports 3.3-V to 5-V CMOS logic input interface thus making it compatible to a wide range of microcontrollers and other logic interfaces. The ULN2003V12 also supports other logic input levels, like TTL or 1.8 V. Each output of the ULN2003V12 features an internal free-wheeling diode connected in a common-cathode configuration at the COM pin.
The ULN2003V12 provides flexibility of increasing current sink capability through combining several adjacent channels in parallel. Under typical conditions the ULN2003V12 can support up to 1 A of load current when all 7-channels are connected in parallel.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ULN2003V12D | SOIC (16) | 9.90 mm × 3.91 mm |
ULN2003V12PW | TSSOP (16) | 5.00 mm × 4.40 mm |
Changes from B Revision (November 2012) to C Revision
Changes from A Revision (July 2012) to B Revision
PIN | I/O(1) | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | IN1 | I | Channel 1 input |
2 | IN2 | I | Channel 2 input |
3 | IN3 | I | Channel 3 input |
4 | IN4 | I | Channel 4 input |
5 | IN5 | I | Channel 5 input |
6 | IN6 | I | Channel 6 input |
7 | IN7 | I | Channel 7 input |
8 | GND | — | Supply ground |
9 | COM | — | Common cathode node for flyback diodes (required for inductive loads) |
10 | OUT7 | O | Channel 7 output |
11 | OUT6 | O | Channel 6 output |
12 | OUT5 | O | Channel 5 output |
13 | OUT4 | O | Channel 4 output |
14 | OUT3 | O | Channel 3 output |
15 | OUT2 | O | Channel 2 output |
16 | OUT1 | O | Channel 1 output |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Pins IN1 – IN7 to GND voltage, VIN | –0.3 | 5.5 | V | |
Pins OUT1 – OUT7 to GND voltage, VOUT | 20 | V | ||
Pin COM to GND voltage, VCOM | 20 | V | ||
Maximum GND-pin continuous current, IGND | 100ºC < TJ < 125°C | 700 | mA | |
TJ < 100°C | 1 | A | ||
Operating virtual junction temperature, TJ | –55 | 150 | °C | |
Storage temperature, Tstg | –55 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VOUT | Channel off-state output pullup voltage | 16 | V | ||
VCOM | COM pin voltage | 16 | V | ||
IOUT(ON)(1) | Per channel continuous sink current | VINx = 3.3 V | 100(1) | mA | |
VINx = 5 V | 140(1) | ||||
TJ | Operating junction temperature | –40 | 125 | ºC |
THERMAL METRIC(1) | ULN2003V12 | UNIT | ||
---|---|---|---|---|
D (SOIC) | PW (TSSOP) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 104.8 | 130.6 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 63.7 | 62.7 | °C/W |
RθJB | Junction-to-board thermal resistance | 62.3 | 76.1 | °C/W |
ψJT | Junction-to-top characterization parameter | 27.1 | 15.9 | °C/W |
ψJB | Junction-to-board characterization parameter | 62.1 | 75.5 | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
INPUTS IN1 THROUGH IN7 PARAMETERS | ||||||
VI(ON) | IN1–IN7 logic high input voltage | Vpullup = 3.3 V, Rpullup = 1 kΩ, IOUTX = 3.2 mA | 1.65 | V | ||
VI(OFF) | IN1–IN7 logic low input voltage | Vpullup = 3.3 V, Rpullup = 1 kΩ, IOUTX < 20 µA | 0.6 | |||
II(ON) | IN1–IN7 ON state input current | Vpullup = 12 V, VINx = 3.3 V | 12 | 25 | µA | |
II(OFF) | IN1–IN7 OFF state input leakage | Vpullup = 12 V, VINx = 0 V | 250 | nA | ||
OUTPUTS OUT1 THROUGH OUT7 PARAMETERS | ||||||
VOL(VCE-SAT) | OUT1–OUT7 low-level output voltage | VINX = 3.3 V, IOUTX = 20 mA | 0.12 | 0.15 | V | |
VINX = 3.3 V, IOUTX = 100 mA | 0.6 | 0.75 | ||||
VINX = 5 V, IOUTX = 20 mA | 0.09 | 0.11 | ||||
VINX = 5 V, IOUTX = 140 mA | 0.6 | 0.75 | ||||
IOUT(ON) | OUT1–OUT7 ON-state continuous current at VOUTX = 0.6 V(1)(2) | VINX = 3.3 V, VOUTX = 0.6 V | 80 | 100 | mA | |
VINX = 5 V, VOUTX = 0.6 V | 95 | 140 | ||||
IOUT(OFF)(ICEX) | OUT1–OUT7 OFF-state leakage current | VINX = 0 V, VOUTX = VCOM = 16 V | 0.5 | µA | ||
SWITCHING PARAMETERS(3)(5) | ||||||
tPHL | OUT1–OUT7 logic high propagation delay | VINX = 3.3 V, Vpullup = 12 V, Rpullup = 1 kΩ | 50 | 70 | ns | |
tPLH | OUT1–OUT7 logic low propagation delay | VINX = 3.3V, Vpullup = 12 V, Rpullup = 1 kΩ | 121 | 140 | ns | |
t CHANNEL | Channel-to-channel delay | Over recommended operating conditions and with same test conditions on channels. | 15 | 50 | ns | |
RPD | IN1–IN7 input pulldown resistance | 210 | 300 | 390 | kΩ | |
ζ | IN1–IN7 input filter time constant | 9 | ns | |||
COUT | OUT1–OUT7 output capacitance | VINX = 3.3 V, VOUTX = 0.4 V | 15 | pF | ||
FREE-WHEELING DIODE PARAMETERS(5)(4) | ||||||
VF | Forward voltage drop | IF-peak = 140 mA, VF = VOUTx – VCOM | 1.2 | V | ||
IF-peak | Diode peak forward current | 140 | mA |