SGLS148F December 2002 – June 2024 ULQ2003A-Q1 , ULQ2004A-Q1
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
For this design example, use the parameters listed in Table 8-1 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
GPIO voltage | 3.3 V or 5 V |
Coil supply voltage | 12 V to 48 V |
Number of channels | 7 |
Output current (RCOIL) | 20 mA to 300 mA per channel |
Duty cycle | 100% |