Refer to the PDF data sheet for device specific package drawings
The certified WiLink™ 8 module from TI offers high throughput and extended range along with Wi-Fi® and Bluetooth® coexistence (WL1835MOD only) in a power-optimized design. The WL18x5MOD device is a 2.4-GHz module, two antenna solution. The device is FCC, IC, ETSI/CE, and TELEC certified for AP and client. TI offers drivers for high-level operating systems such as Linux® and Android™. Additional drivers, such as WinCE and RTOS, which includes QNX, Nucleus, ThreadX, and FreeRTOS, are supported through third parties.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
WL1801MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |
WL1805MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |
WL1831MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |
WL1835MOD | QFM (100) | 13.3 mm × 13.4 mm × 2 mm |