SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 pin 2.4-GHz SISO | |||||
Operation frequency range | 2412 | 2484 | MHz | ||
Sensitivity: 20-MHz bandwidth. At < 10% PER limit | 1 Mbps DSSS | –96.3 | dBm | ||
2 Mbps DSSS | –93.2 | ||||
5.5 Mbps CCK | –90.6 | ||||
11 Mbps CCK | –87.9 | ||||
6 Mbps OFDM | –92.0 | ||||
9 Mbps OFDM | –90.4 | ||||
12 Mbps OFDM | –89.5 | ||||
18 Mbps OFDM | –87.2 | ||||
24 Mbps OFDM | –84.1 | ||||
36 Mbps OFDM | –80.7 | ||||
48 Mbps OFDM | –76.5 | ||||
54 Mbps OFDM | –74.9 | ||||
MCS0 MM 4K | –90.4 | ||||
MCS1 MM 4K | –87.6 | ||||
MCS2 MM 4K | –85.9 | ||||
MCS3 MM 4K | –82.8 | ||||
MCS4 MM 4K | –79.4 | ||||
MCS5 MM 4K | –75.2 | ||||
MCS6 MM 4K | –73.5 | ||||
MCS7 MM 4K | –72.4 | ||||
MCS0 MM 4K 40 MHz | –86.7 | ||||
MCS7 MM 4K 40 MHz | –67.0 | ||||
MCS0 MM 4K MRC | –92.7 | ||||
MCS7 MM 4K MRC | –75.2 | ||||
MCS13 MM 4K | –73.7 | ||||
MCS14 MM 4K | –72.3 | ||||
MCS15 MM 4K | –71.0 | ||||
Maximum input level | OFDM | –20.0 | –10.0 | dBm | |
CCK | –10.0 | –6.0 | |||
DSSS | –4.0 | –1.0 | |||
Adjacent channel rejection: Sensitivity level +3 dB for OFDM; Sensitivity level +6 dB for 11b | 2 Mbps DSSS | 42.0 | dB | ||
11 Mbps CCK | 38.0 | ||||
54 Mbps OFDM | 2.0 |