SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The WL18MODGB modules from TI (test grades 01, 05, 31, and 35) are certified for FCC, IC, ETSI/CE, and Japan MIC. TI customers that build products based on the WL18MODGI device from TI can save on testing costs and time per product family. Table 9-4 shows the certification list for the WL18MODGI module.
REGULATORY BODY | SPECIFICATION | ID (IF APPLICABLE) |
---|---|---|
FCC (USA) | Part 15C + MPE FCC RF exposure | Z64-WL18SBMOD |
ISED (Canada) | RSS-102 (MPE) and RSS-247 (Wi-Fi, Bluetooth) | 451I-WL18SBMOD |
ETSI/CE (Europe) | EN300328 v2.1.1 (2.4-GHz Wi-Fi, Bluetooth) | — |
EN301893 v2.1.1 (5-GHz Wi-Fi) | — | |
EN62311:2008 (MPE) | — | |
EN301489-1 v2.1.1 (general EMC) | — | |
EN301489-17 v3.1.1 (EMC) | — | |
EN60950-1:2006/A11:2009/A1:2010/A12:2011/A2:2013 | — | |
MIC (Japan) | Article 49-20 of ORRE | 201-135370 |