SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER(1) | CONDITION(2) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 or RF_ANT2 | |||||
Operation frequency range | 4920 | 5825 | MHz | ||
RMS output power complies with IEEE mask and EVM requirements(3) | 6 Mbps OFDM | 18.0 | dBm | ||
9 Mbps OFDM | 18.0 | ||||
12 Mbps OFDM | 18.0 | ||||
18 Mbps OFDM | 18.0 | ||||
24 Mbps OFDM | 17.4 | ||||
36 Mbps OFDM | 16.5 | ||||
48 Mbps OFDM | 15.8 | ||||
54 Mbps OFDM | 14.5 | ||||
MCS0 MM | 18.0 | ||||
MCS1 MM 4K | 18.0 | ||||
MCS2 MM 4K | 18.0 | ||||
MCS3 MM 4K | 18.0 | ||||
MCS4 MM 4K | 16.5 | ||||
MCS5 MM 4K | 15.8 | ||||
MCS6 MM 4K | 14.5 | ||||
MCS7 MM 4K | 13.0 | ||||
MCS0 MM 40 MHz | 16.5 | ||||
MCS7 MM 40 MHz | 12.0 | ||||
Output power resolution | 0.125 | dB | |||
Return loss | –10.0 | dB | |||
Reference input impedance | 50.0 | Ω |