SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CHARACTERISTICS(1) | CONDITION(2) | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
BR –20-dB bandwidth | 925 | 995 | kHz | |||
BR modulation characteristics | ∆f1avg | Mod data = 4 1s, 4 0s: 111100001111... | 145 | 160 | 170 | kHz |
∆f2max ≥ limit for at least 99.9% of all Δf2max | Mod data = 1010101... | 120 | 130 | kHz | ||
∆f2avg, ∆f1avg | 85% | 88% | ||||
BR carrier frequency drift | One-slot packet | –25 | 25 | kHz | ||
Three- and five-slot packet | –35 | 35 | kHz | |||
BR drift rate | lfk+5 – fkl , k = 0 to max | 15 | kHz/50 µs | |||
BR initial carrier frequency tolerance(3) | f0–fTX | ±75 | ±75 | kHz |