SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 12-1 shows the mechanical outline for the device.
Table 12-1 lists the dimensions for the mechanical outline of the device.
The TI module weighs 0.684 g typical.
MARKING | MIN (mm) | NOM (mm) | MAX (mm) | MARKING | MIN (mm) | NOM (mm) | MAX (mm) | |
---|---|---|---|---|---|---|---|---|
L (body size) | 13.20 | 13.30 | 13.40 | c2 | 0.65 | 0.75 | 0.85 | |
W (body size) | 13.30 | 13.40 | 13.50 | c3 | 1.15 | 1.25 | 1.35 | |
T (thickness) | 1.80 | 1.90 | 2.00 | d1 | 0.90 | 1.00 | 1.10 | |
a1 | 0.30 | 0.40 | 0.50 | d2 | 0.90 | 1.00 | 1.10 | |
a2 | 0.60 | 0.70 | 0.80 | e1 | 1.30 | 1.40 | 1.50 | |
a3 | 0.65 | 0.75 | 0.85 | e2 | 1.30 | 1.40 | 1.50 | |
b1 | 0.20 | 0.30 | 0.40 | e3 | 1.15 | 1.25 | 1.35 | |
b2 | 0.65 | 0.75 | 0.85 | e4 | 1.20 | 1.30 | 1.40 | |
b3 | 1.20 | 1.30 | 1.40 | e5 | 1.00 | 1.10 | 1.20 | |
c1 | 0.20 | 0.30 | 0.40 | e6 | 1.00 | 1.10 | 1.20 |