SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | CONDITION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 or RF_ANT2 | |||||
Operation frequency range | 4910.0 | 5825.0 | MHz | ||
Sensitivity: 20-MHz bandwidth. At < 10% PER limit | 6 Mbps OFDM 1K | –92.5 | dBm | ||
9 Mbps OFDM 1K | –90.5 | ||||
12 Mbps OFDM 1K | –90.0 | ||||
18 Mbps OFDM 1K | –87.5 | ||||
24 Mbps OFDM 1K | –84.5 | ||||
36 Mbps OFDM 1K | –81.0 | ||||
48 Mbps OFDM 1K | –76.5 | ||||
54 Mbps OFDM 1K | –74.6 | ||||
MCS0 MM 4K | –91.4 | ||||
MCS1 MM 4K | –88.0 | ||||
MCS2 MM 4K | –86.0 | ||||
MCS3 MM 4K | –83.0 | ||||
MCS4 MM 4K | –79.8 | ||||
MCS5 MM 4K | –75.5 | ||||
MCS6 MM 4K | –74.0 | ||||
MCS7 MM 4K | –72.4 | ||||
MCS0 MM 4K 40 MHz | –88.5 | ||||
MCS7 MM 4K 40 MHz | –69.3 | ||||
Maximum input level | OFDM | –30.0 | –15.0 | dBm | |
Adjacent channel rejection sensitivity +3 dB | OFDM54 | 2.0 | dBm | ||
RX LO leakage | –52.0 | dBm | |||
PER floor | 1.0% | 2.0% | |||
RSSI accuracy | ±3 | dB |