SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|
Input slow clock frequency | 32768 | Hz | ||||
Input slow clock accuracy (initial, temperature, and aging) | WLAN, Bluetooth | ±250 | ppm | |||
Tr, Tf | Input transition time (10% to 90%) | 200 | ns | |||
Frequency input duty cycle | 15% | 50% | 85% | |||
VIH, VIL | Input voltage limits | Square wave, DC coupled | 0.65 x VDD_IO | VDD_IO | Vpeak | |
0 | 0.35 x VDD_IO | |||||
Input impedance | 1 | MΩ | ||||
Input capacitance | 5 | pF |