SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
USE CASE(1)(2) | TYP | UNIT |
---|---|---|
BR voice HV3 + sniff | 11.6 | mA |
EDR voice 2-EV3 no retransmission + sniff | 5.9 | mA |
Sniff 1 attempt 1.28 s | 178.0 | µA |
EDR A2DP EDR2 (master). SBC high quality – 345 kbps | 10.4 | mA |
EDR A2DP EDR2 (master). MP3 high quality – 192 kbps | 7.5 | mA |
Full throughput ACL RX: RX-2DH5(3)(4) | 18.0 | mA |
Full throughput BR ACL TX: TX-DH5(4) | 50.0 | mA |
Full throughput EDR ACL TX: TX-2DH5(4) | 33.0 | mA |
Page scan or inquiry scan (scan interval is 1.28 s or 11.25 ms, respectively) | 253.0 | µA |
Page scan and inquiry scan (scan interval is 1.28 s and 2.56 s, respectively) | 332.0 | µA |