SWRS152N June 2013 – April 2021 WL1801MOD , WL1805MOD , WL1831MOD , WL1835MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-8 and Figure 8-9 show the parameters for maximum clock frequency.
Table 8-2 lists the SDIO high-rate timing characteristics.
MIN | MAX | UNIT | ||
---|---|---|---|---|
fclock | Clock frequency, CLK | 0.0 | 52.0 | MHz |
DC | Low, high duty cycle | 40.0% | 60.0% | |
tTLH | Rise time, CLK | 3.0 | ns | |
tTHL | Fall time, CLK | 3.0 | ns | |
tISU | Setup time, input valid before CLK ↑ | 3.0 | ns | |
tIH | Hold time, input valid after CLK ↑ | 2.0 | ns | |
tODLY | Delay time, CLK ↑ to output valid | 7.0 | 10.0 | ns |
Cl | Capacitive load on outputs | 10.0 | pF |