SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TI WiLink 8 module offers two footprint-compatible dual-band 2.4- and 5-GHz industrial temperature grade variants providing stand-alone Wi-Fi and Bluetooth combo connectivity. Table 6-1 compares the features of the module variants.
DEVICE | FEATURE | ||||
---|---|---|---|---|---|
WLAN 2.4-GHz SISO(1) | WLAN 2.4-GHz MIMO(1) | WLAN 2.4-GHz MRC(2) | Bluetooth | WLAN 5-GHz SISO(1) | |
WL1837MOD | ✓ | ✓ | ✓ | ✓ | ✓ |
WL1807MOD | ✓ | ✓ | ✓ | ✓ |