SWRS170K March 2014 – November 2023 WL1807MOD , WL1837MOD
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | CONDITION(1) | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
RF_ANT1 Pin 2.4-GHz SISO | |||||
Output Power: Maximum RMS output power measured at 1 dB from IEEE spectral mask or EVM(2) | 1 Mbps DSSS | 17.3 | dBm | ||
2 Mbps DSSS | 17.3 | ||||
5.5 Mbps CCK | 17.3 | ||||
11 Mbps CCK | 17.3 | ||||
6 Mbps OFDM | 17.1 | ||||
9 Mbps OFDM | 17.1 | ||||
12 Mbps OFDM | 17.1 | ||||
18 Mbps OFDM | 17.1 | ||||
24 Mbps OFDM | 16.2 | ||||
36 Mbps OFDM | 15.3 | ||||
48 Mbps OFDM | 14.6 | ||||
54 Mbps OFDM | 13.8 | ||||
MCS0 MM | 16.1 | ||||
MCS1 MM | 16.1 | ||||
MCS2 MM | 16.1 | ||||
MCS3 MM | 16.1 | ||||
MCS4 MM | 15.3 | ||||
MCS5 MM | 14.6 | ||||
MCS6 MM | 13.8 | ||||
MCS7 MM(3) | 12.6 | ||||
MCS0 MM 40 MHz | 14.8 | ||||
MCS7 MM 40 MHz | 11.3 | ||||
RF_ANT1 + RF_ANT2 MIMO | |||||
MCS12 (WL18x5) | 18.5 | dBm | |||
MCS13 (WL18x5) | 17.4 | ||||
MCS14 (WL18x5) | 14.5 | ||||
MCS15 (WL18x5) | 13.4 | ||||
RF_ANT1 + RF_ANT2 | |||||
Operation frequency range | 2412 | 2484 | MHz | ||
Return loss | –10.0 | dB | |||
Reference input impedance | 50.0 | Ω |