SBOS061C February 1997 – October 2024 XTR105
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The XTR105 low compliance rating (7.5V) permits the use of various voltage protection methods without compromising operating range. Figure 6-4 shows a diode bridge circuit that allows normal operation even when the voltage connection lines are reversed. The bridge causes a two diode drop (approximately 1.4V) loss in loop-supply voltage. This results in a compliance voltage of approximately 9V—satisfactory for most applications. If a 1.4V drop in loop supply is too much, a diode can be inserted in series with the loop-supply voltage and the V+ pin. This protects against reverse output connection lines with only a 0.7V loss in loop-supply voltage.