SBOS375D October   2006  – October 2024 XTR111

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configurations and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Explanation of Pin Functions
      2. 6.3.2 Dynamic Performance
      3. 6.3.3 External Current Limit
      4. 6.3.4 External MOSFET
      5. 6.3.5 Output Error Flag and Disable Input
      6. 6.3.6 Voltage Regulator
      7. 6.3.7 Level Shift of 0V Input and Transconductance Trim
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
      1. 7.1.1 Input Voltage
      2. 7.1.2 Error Flag Delay
      3. 7.1.3 Voltage Output Configuration
      4. 7.1.4 4mA-to-20mA Output
    2. 7.2 Typical Applications
      1. 7.2.1 0mA–20mA Voltage-to-Current Converter
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
      2. 7.2.2 Additional Applications
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
        1. 7.4.1.1 Package and Heat Dissipation
        2. 7.4.1.2 Thermal Pad Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Third-Party Products Disclaimer
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DRC|10
  • DGQ|10
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The XTR111 is a precision voltage-to-current converter designed for the standard 0mA to 20mA or 4mA to 20mA analog signals, and sources up to 32mA. The ratio between input voltage and output current is set by a single resistor, RSET. The circuit can also be modified for voltage-output operation.

An external P-MOSFET transistor provides high output resistance and a broad-compliance voltage range that extends from 2V less than the supply voltage, VVSP, to voltages far less than ground.

The adjustable 3V to 15V subregulator output provides the supply voltage for additional circuitry.

The XTR111 is available in 10-pin HVSSOP and VSON surface-mount packages.

Package Information
PART NUMBER PACKAGE(1) PACKAGE SIZE(2)
XTR111 DGQ (HVSSOP, 10) 3mm × 4.9mm
DRC (VSON, 10) 3mm × 3mm
For more information, see Section 10.
The package size (length × width) is a nominal value and includes pins, where applicable.
XTR111 Voltage-to-Current Converter
Note: See Figure 6-5 for other current-limit configurations.
Voltage-to-Current Converter