SBOS375D October 2006 – October 2024 XTR111
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
VVSP | Power supply voltage | 44 | V | ||
Voltage at SET(2) | –0.5 | 14 | V | ||
Voltage at IS(2) | (VVSP) – 5.5 | (VVSP) + 0.5 | V | ||
Voltage at REGS, REGF, VIN, OD, EF | –0.5 | (VVSP) + 0.5 | V | ||
Voltage at REGF, VG | –0.5 | (VVSP) + 0.5 | V | ||
Current into VG, REGS, REGF, VIN, SET, EF,and OD pins(2)(3) | ±25 | mA | |||
Current into IS pin | –50 | 25 | mA | ||
Output short-circuit duration(4) | VG | Continuous to common and VVSP | |||
REGF | Continuous to common and VVSP | ||||
TA | Operating temperature | –55 | 125 | °C | |
Tstg | Storage temperature | –65 | 150 | °C |