Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
ADC12D1620QML-SP 12-Bit, Single Or Dual, 3200- or 1600-MSPS RF Sampling Analog-to-Digital Converter (ADC)
1 Features
- Total ionizing dose (TID) to 300 krad(Si)
- Single event functional interrupt (SEFI) tested
- Single event latch-up (SEL) > 120
MeV-cm2/mg
- Cold sparing capable
- Wide temperature range –55°C to +125°C
- Power consumption = 3.8 W or 2.7 W (1600- or
800-MHz clock)
- 3-dB Input bandwidth = 3 GHz
- Low-sampling power-saving mode (LSPSM) reduces power consumption and improves
performance for fCLK ≤ 800 MHz
- Auto-sync function for multi-chip systems
- Time stamp feature to capture external
trigger
- Test patterns at output for system debug
- 1:1 Non-demuxed or 1:2 or 1:4 parallel demuxed
LVDS outputs
- Single 1.9-V power supply
2 Applications
- Direct RF down conversion
- Satellite wideband communications
- Synthetic aperture RADAR and LIDAR