Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
ADC32RF5x Dual Channel 14-bit 2.6 to 3-GSPS RF Sampling Data Converter
1 Features
- 14-Bit, dual channel 2.6 to 3-GSPS ADC
- Noise spectral density:
- NSD = -155.6 dBFS/Hz (no AVG)
- NSD = -158.1 dBFS/Hz (2x AVG)
- NSD = -160.4 dBFS/Hz (4x AVG)
- Single core (non-interleaved) ADC architecture
- Aperture jitter: 50 fs
- Low close-in residual phase noise:
- -127 dBc/Hz at 10 kHz offset
- Spectral performance (fIN = 1 GHz, -4 dBFS):
- 2x internal averaging
- SNR: 62.3 dBFS
- SFDR HD2,3: 63 dBc
- SFDR worst spur: 85 dBFS
- Spectral performance (fIN = 1.8 GHz, -4 dBFS):
- 2x internal averaging
- SNR: 63 dBFS
- SFDR HD2,3: 68 dBc
- SFDR worst spur: 86 dBFS
- Input fullscale: 1.1 to 1.35 Vpp (2 to 3.5 dBm)
- Code error rate (CER): 10-15
- Full power input bandwidth (-3 dB): 2.75 GHz
- JESD204B serial data interface
- Maximum lane rate: 13 Gbps
- Supports subclass 1 deterministic latency
- Digital down-converters
- Up to four DDC per ADC channel
- Complex output: 4x to 128x decimation
- 48-bit NCO phase coherent frequency hopping
- Fast frequency hopping: < 1 us
- Power consumption: 2.6 W/channel (2x AVG)
- Power supplies: 1.8 V, 1.2 V
2 Applications
- Phased array radar
- Spectrum analyzer
- Software defined radio (SDR)
- Electronic warfare
- High-speed digitizer
- Cable infrastructure
- Communications infrastructure