The ADC3568 and ADC3569 (ADC356x) are 16-bit, 250MSPS and 500MSPS, single channel analog to digital converters (ADC). The devices are designed for high signal-to-noise ratio (SNR) and deliver a noise spectral density of -160dBFS/Hz (500MSPS).
The power efficient ADC architecture consumes 435mW at 500MSPS and provides power scaling with lower sampling rates (369mW at 250MSPS).
The ADC356x includes an optional quad band digital down-converter (DDC) supporting wide band decimation by 2 to narrow band decimation by 32768. The DDC uses a 48-bit NCO which supports phase coherent and phase continuous frequency hopping.
The ADC356x is outfitted with a flexible LVDS interface. In decimation bypass mode, the device uses a parallel SDR or DDR LVDS interface. When using decimation, the output data is transmitted using a serial LVDS interface reducing the number of lanes needed as decimation increases. For high decimation ratios, the output resolution can be increased to 32-bit.
PART NUMBER | PACKAGE(1) | MAXIMUM SAMPLING RATE |
---|---|---|
ADC3569 | 64 QFN | 500MSPS |
ADC3568 | 64 QFN | 250MSPS |
Part Number | Maximum Sampling Rate | Resolution | No. of Channels |
---|---|---|---|
ADC3669 | 500MSPS | 16 bit | 2 |
ADC3668 | 250MSPS | 16 bit | 2 |
ADC3569 | 500MSPS | 16 bit | 1 |
ADC3568 | 250MSPS | 16 bit | 1 |
ADC3649 | 500MSPS | 14 bit | 2 |
ADC3648 | 250MSPS | 14 bit | 2 |
ADC3549 | 500MSPS | 14 bit | 1 |
ADC3548 | 250MSPS | 14 bit | 1 |