SBAS563E December 2011 – December 2022 ADS1113-Q1 , ADS1114-Q1 , ADS1115-Q1
PRODUCTION DATA
The ADS1113-Q1, ADS1114-Q1, and ADS1115-Q1 devices (ADS111x-Q1) are precision, low-power, 16-bit, I2C-compatible, analog-to-digital converters (ADCs) offered in VSSOP-10 and UQFN-10 packages. The ADS111x-Q1 devices incorporate a low-drift voltage reference and an oscillator. The ADS1114-Q1 and ADS1115-Q1 also incorporate a programmable gain amplifier (PGA) and a digital comparator. These features, along with a wide operating supply range, make the ADS111x-Q1 well suited for power- and space-constrained, sensor measurement applications.
The ADS111x-Q1 perform conversions at data rates up to 860 samples per second (SPS). The PGA offers input ranges from ±256 mV to ±6.144 V, allowing precise large- and small-signal measurements. The ADS1115-Q1 features an input multiplexer (MUX) that allows two differential or four single-ended input measurements. Use the digital comparator in the ADS1114-Q1 and ADS1115-Q1 for under- and overvoltage detection.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADS111x-Q1 | DGS (VSSOP, 10) | 3.00 mm × 3.00 mm |
NKS (UQFN, 10) | 1.60 mm × 2.00 mm |
PART NUMBER | INPUT CHANNELS | FEATURES(1) |
---|---|---|
ADS1113-Q1 | 1 DE (1 SE) | — |
ADS1114-Q1 | 1 DE (1 SE) | PGA, comparator |
ADS1115-Q1 | 2 DE (4 SE) | PGA, comparator |
Changes from Revision D (January 2018) to Revision E (December 2022)
Changes from Revision C (December 2016) to Revision D (January 2018)
DEVICE | RESOLUTION (Bits) |
MAXIMUM SAMPLE RATE (SPS) |
INPUT CHANNELS Differential (Single-Ended) |
PGA | INTERFACE | SPECIAL FEATURES |
---|---|---|---|---|---|---|
ADS1115-Q1 | 16 | 860 | 2 (4) | Yes | I2C | Comparator |
ADS1114-Q1 | 16 | 860 | 1 (1) | Yes | I2C | Comparator |
ADS1113-Q1 | 16 | 860 | 1 (1) | No | I2C | None |
ADS1015-Q1 | 12 | 3300 | 2 (4) | Yes | I2C | Comparator |
ADS1014-Q1 | 12 | 3300 | 1 (1) | Yes | I2C | Comparator |
ADS1013-Q1 | 12 | 3300 | 1 (1) | No | I2C | None |
ADS1118-Q1 | 16 | 860 | 2 (4) | Yes | SPI | Temperature sensor |
ADS1018-Q1 | 12 | 3300 | 2 (4) | Yes | SPI | Temperature sensor |