The ADS1204 is a four-channel, high-performance device, with four delta-sigma (ΔΣ) modulators with 100-dB dynamic range, operating from a single 5-V supply. The differential inputs are ideal for direct connection to transducers in an industrial environment. With the appropriate digital filter and modulator rate, the device can be used to achieve 16-bit analog-to-digital (A/D) conversion with no missing code. Effective resolution of 12 bits can be obtained with a digital filter data rate of 160 kHz at a modulator rate of 10 MHz. The ADS1204 is designed for use in medium- to high-resolution measurement applications including current measurements, smart transmitters, industrial process control, weight scales, chromatography, and portable instrumentation. It is available in a VQFN-32 (5×5) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS1204 | VQFN (32) | 5.00 mm × 5.00 mm |