The ADS125H01 is a ±20-V input, 24-bit, delta-sigma (ΔΣ) analog-to-digital converter (ADC). The ADC features a low-noise programmable gain amplifier (PGA), a clock oscillator, and signal or reference out-of-range monitors.
The integration of a wide input range, ±18-V supply PGA and an ADC into a single package reduces board area up to 50% compared to discrete solutions.
Programmable attenuation and gain of 0.125 to 128 (corresponding to an equivalent input range from ±20 V to ±20 mV) eliminates the need for an external attenuator or external gain stages. A 1-GΩ minimum input impedance reduces error resulting from sensor loading. Additionally, the low-noise and low-drift performance allow direct connections to strain-gauge bridge and thermocouple sensors that are affected by high common-mode voltage.
The digital filter is programmable over a wide range from 2.5 SPS to 40 kSPS. Attenuation of 50-Hz and 60-Hz line cycle noise for data rates ≤ 50 SPS or 60 SPS reduces measurement error. In most data rates, the filter provides no-latency conversion data for high data throughput during external channel sequencing.
The ADS125H01 is housed in a 5-mm × 5-mm VQFN package and is fully specified over the –40°C to +125°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS125H01 | VQFN (32) | 5.00 mm × 5.00 mm |
Changes from Revision * (June 2019) to Revision A (January 2021)