The ADS131E0x are a family of multichannel, simultaneous sampling, 24-bit, delta-sigma (ΔΣ), analog-to-digital converters (ADCs) with a built-in programmable gain amplifier (PGA), internal reference, and an onboard oscillator. The ADC wide dynamic range, scalable data rates, and internal fault detect monitors make the ADS131E0x attractive in industrial power monitoring and protection as well as test and measurement applications. True high-impedance inputs enable the ADS131E0x to directly interface with a resistor-divider network or a voltage transformer to measure line voltage, or a current transformer or Rogowski coil to measure line current. With high integration levels and exceptional performance, the ADS131E0x family enables the creation of scalable industrial power systems at significantly reduced size, power, and low overall cost.
The ADS131E0x have a flexible input multiplexer per channel that can be independently connected to the internally-generated signals for test, temperature, and fault detection. Fault detection can be implemented internal to the device, using the integrated comparators with digital-to-analog converter (DAC)-controlled trigger levels. The ADS131E0x can operate at data rates as high as 64 kSPS.
These complete analog front-end (AFE) solutions are packaged in a TQFP-64 package and are specified over the industrial temperature range of –40°C to +105°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS131E0x | TQFP (64) | 10.00 mm × 10.00 mm |
Changes from B Revision (December 2013) to C Revision
Changes from A Revision (April 2013) to B Revision
Changes from * Revision (June 2012) to A Revision
PRODUCT | NO. OF INPUTS | REFERENCE OPTIONS | RESOLUTION (Bits) | POWER-UP TIME (ms) |
---|---|---|---|---|
ADS130E08 | 8 | Internal, external | 16 | 128 |
ADS131E04 | 4 | Internal, external | 24 | 128 |
ADS131E06 | 6 | Internal, external | 24 | 128 |
ADS131E08 | 8 | Internal, external | 24 | 128 |
ADS131E08S | 8 | Internal only | 24 | 3 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AVDD | 19, 21, 22, 56, 59 | Supply | Analog supply. Connect a 1-µF (or larger) capacitor to AVSS for each AVDD pin. |
AVDD1 | 54 | Supply | Charge pump analog supply. Connect a 1-µF (or larger) capacitor to AVSS1. |
AVSS | 20, 23, 32, 57, 58 | Supply | Analog ground |
AVSS1 | 53 | Supply | Charge pump analog ground |
CS | 39 | Digital input | Chip select; active low |
CLK | 37 | Digital input | Master clock input. Connect to DGND if unused. |
CLKSEL | 52 | Digital input | Master clock select |
DAISY_IN | 41 | Digital input | Daisy-chain input. Connect to DGND if unused. |
DGND | 33, 49, 51 | Supply | Digital ground |
DIN | 34 | Digital input | Serial data input |
DOUT | 43 | Digital output | Serial data output |
DRDY | 47 | Digital output | Data ready; active low. Connect to DGND with a 10-kΩ resistor if unused. |
DVDD | 48, 50 | Supply | Digital core power supply. Connect a 1-µF (or larger) capacitor to DGND for each DVDD pin. |
GPIO1 | 42 | Digital input/output | General-purpose input/output pin 1. Connect to DGND with a 10-kΩ resistor if unused. |
GPIO2 | 44 | Digital input/output | General-purpose input/output pin 2. Connect to DGND with a 10-kΩ resistor if unused. |
GPIO3 | 45 | Digital input/output | General-purpose input/output pin 3. Connect to DGND with a 10-kΩ resistor if unused. |
GPIO4 | 46 | Digital input/output | General-purpose input/output pin 4. Connect to DGND with a 10-kΩ resistor if unused. |
IN1N(1) | 15 | Analog input | Negative analog input 1 |
IN1P(1) | 16 | Analog input | Positive analog input 1 |
IN2N(1) | 13 | Analog input | Negative analog input 2 |
IN2P(1) | 14 | Analog input | Positive analog input 2 |
IN3N(1) | 11 | Analog input | Negative analog input 3 |
IN3P(1) | 12 | Analog input | Positive analog input 3 |
IN4N(1) | 9 | Analog input | Negative analog input 4 |
IN4P(1) | 10 | Analog input | Positive analog input 4 |
IN5N(1) | 7 | Analog input | Negative analog input 5 (ADS131E06 and ADS131E08 only) |
IN5P(1) | 8 | Analog input | Positive analog input 5 (ADS131E06 and ADS131E08 only) |
IN6N(1) | 5 | Analog input | Negative analog input 6 (ADS131E06 and ADS131E08 only) |
IN6P(1) | 6 | Analog input | Positive analog input 6 (ADS131E06 and ADS131E08 only) |
IN7N(1) | 3 | Analog input | Negative analog input 7 (ADS131E08 only) |
IN7P(1) | 4 | Analog input | Positive analog input 7 (ADS131E08 only) |
IN8N(1) | 1 | Analog input | Negative analog input 8 (ADS131E08 only) |
IN8P(1) | 2 | Analog input | Positive analog input 8 (ADS131E08 only) |
NC | 27, 29, 62, 64 | — | No connection, leave floating. Can be connected to AVDD or AVSS with a 10-kΩ or higher resistor. |
OPAMPN | 61 | Analog input | Op amp inverting input; leave floating if unused and power-down the op amp. |
OPAMPP | 60 | Analog input | Op amp noninverting input; leave floating if unused and power-down the op amp. |
OPAMPOUT | 63 | Analog output | Op amp output; leave floating if unused and power-down the op amp. |
PWDN | 35 | Digital input | Power-down; active low |
RESET | 36 | Digital input | System reset; active low |
RESV1 | 31 | Digital input | Reserved for future use. Connect directly to DGND. |
SCLK | 40 | Digital input | Serial clock input |
START | 38 | Digital input | Start conversion |
TESTN | 18 | Analog input/output | Test signal, negative pin. See the Unused Inputs and Outputs section for unused pins. |
TESTP | 17 | Analog input/output | Test signal, positive pin. See the Unused Inputs and Outputs section for unused pins. |
VCAP1 | 28 | Analog output | Analog bypass capacitor. Connect a 22-µF capacitor to AVSS. |
VCAP2 | 30 | Analog output | Analog bypass capacitor. Connect a 1-µF capacitor to AVSS. |
VCAP3 | 55 | Analog output | Analog bypass capacitor. Connect a parallel combination of 1-µF and 0.1-µF capacitors to AVSS. |
VCAP4 | 26 | Analog output | Analog bypass capacitor. Connect a 1-µF capacitor to AVSS. |
VREFN | 25 | Analog input | Negative reference voltage. Connect to AVSS |
VREFP | 24 | Analog input/output | Positive reference voltage. Connect a minimum 10-µF capacitor to VREFN. |