The ADS424x and ADS422x family of devices are low-speed variants of the ADS42xx ultralow-power family of dual-channel, 14-bit or 12-bit analog-to-digital converters (ADCs). Innovative design techniques are used to achieve high-dynamic performance, while consuming extremely low power with 1.8-V supply. This topology makes the ADS424x/422x well-suited for multi-carrier, wide-bandwidth communications applications.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
ADS4222 | VQFN (64) | 9.00 mm × 9.00 mm |
ADS4225 | ||
ADS4226 | ||
ADS4242 | ||
ADS4245 | ||
ADS4246 |