The ADS7251 and ADS7851 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs and feature two independent internal voltage references. The ADS7251 offers 12-bit resolution and up to 2-MSPS sampling speed. The ADS7851 offers 14-bit resolution and up to 1.5-MSPS sampling speed.
The devices support a wide digital supply voltage range, allowing easy communication with a variety of digital host controllers using a simple, serial interface. Both devices are fully specified over the extended industrial temperature range (–40°C to +125°C) and are available in a pin-compatible, space-saving, WQFN-16 (3-mm × 3-mm) package.
ORDER NUMBER | PACKAGE | BODY SIZE |
---|---|---|
ADS7251RTE | WQFN (16) | 3 mm × 3 mm |
ADS7851RTE | WQFN (16) | 3 mm × 3 mm |
Changes from * Revision (January 2014) to A Revision
TERMINAL | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINM-A | 16 | Analog input | Negative analog input, channel A |
AINP-A | 15 | Analog input | Positive analog input, channel A |
AINM-B | 5 | Analog input | Negative analog input, channel B |
AINP-B | 6 | Analog input | Positive analog input, channel B |
AVDD | 14 | Supply | ADC supply voltage |
CS | 9 | Digital input | Chip-select signal; active low |
DVDD | 7 | Supply | Digital I/O supply |
GND | 8, 13 | Supply | Digital ground |
REFGND-A | 2 | Supply | Reference ground potential, channel A |
REFGND-B | 3 | Supply | Reference ground potential, channel B |
REFOUT-A | 1 | Analog output | Reference voltage output, REF_A |
REFOUT-B | 4 | Analog output | Reference voltage output, REF_B |
SCLK | 10 | Digital input | Serial communication clock |
SDO-A | 11 | Digital output | Data output for serial communication, channel A |
SDO-B | 12 | Digital output | Data output for serial communication, channel B |
Thermal pad | Supply | Exposed thermal pad. TI recommends connecting this pin to the printed circuit board (PCB) ground. |