The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm ×
3-mm) and TSSOP-16 packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADSxx54 | TSSOP (16) | 5.00 mm × 4.40 mm |
WQFN (16) | 3.00 mm × 3.00 mm |
Changes from A Revision (July 2014) to B Revision
Changes from * Revision (October 2013) to A Revision
PRODUCT | RESOLUTION (Bits) | INPUT CONFIGURATION | NMC (Bits) | INL (LSB) | SNR (dB) |
---|---|---|---|---|---|
ADS8354 | 16 | Fully-differential | 16 | ±2.5 | 93 (typ) |
ADS7854 | 14 | Fully-differential | 14 | ±1.5 | 88 (typ) |
ADS7254 | 12 | Fully-differential | 12 | ±1 | 74 (typ) |
ADS8353 | 16 | Single-ended and pseudo-differential |
16 | ±2.5 | 89 (typ) |
ADS7853 | 14 | Single-ended and pseudo-differential |
14 | ±2 | 84 (typ) |
ADS7253 | 12 | Single-ended and pseudo-differential |
12 | ±1 | 73.5 (typ) |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
TSSOP | WQFN | |||
AINM_A | 2 | 16 | Analog input | Negative analog input, channel A |
AINM_B | 7 | 5 | Analog input | Negative analog input, channel B |
AINP_A | 1 | 15 | Analog input | Positive analog input, channel A |
AINP_B | 8 | 6 | Analog input | Positive analog input, channel B |
AVDD | 16 | 14 | Supply | Supply voltage for ADC operation |
CS | 11 | 9 | Digital input | Chip-select signal; active low |
DVDD | 9 | 7 | Digital I/O supply | Digital I/O supply |
GND | 15 | 13 | Supply | Digital ground |
REFGND_A | 4 | 2 | Supply | Reference ground potential A |
REFGND_B | 5 | 3 | Supply | Reference ground potential B |
REFIO_A | 3 | 1 | Analog input/output | Reference voltage input/output, channel A |
REFIO_B | 6 | 4 | Analog input/output | Reference voltage input/output, channel B |
SCLK | 12 | 10 | Digital input | Clock for serial communication |
SDI | 10 | 8 | Digital input | Data input for serial communication |
SDO_A | 13 | 11 | Digital output | Data output for serial communication, channel A and channel B |
SDO_B | 14 | 12 | Digital output | Data output for serial communication, channel B |
Thermal pad | — | Thermal pad | Supply | Exposed thermal pad (only for WQFN). TI recommends connecting this pin to the printed circuit board (PCB) ground. |
MIN | MAX | UNIT | ||
---|---|---|---|---|
AVDD to REFGND_x or DVDD to GND | –0.3 | 6 | V | |
Analog (AINP_x and AINM_x) and reference input (REFIO_x) voltage with respect to REFGND_x | REFGND_x – 0.3 | AVDD + 0.3 | V | |
Digital input voltage with respect to GND | GND – 0.3 | DVDD + 0.3 | V | |
Ground voltage difference |REFGND_x-GND| | 0.3 | V | ||
Input current to any pin except supply pins | ±10 | mA | ||
Maximum virtual junction temperature, TJ | 150 | °C |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Tstg | Storage temperature range | –65 | 150 | °C | |
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001, all pins(1) | –2000 | 2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101, all pins(2) | –500 | 500 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD | Analog supply voltage | 5 | V | ||
DVDD | Digital supply voltage | 3.3 | V |
THERMAL METRIC(1) | ADS8354, ADS7854, ADS7254 | UNIT | ||
---|---|---|---|---|
RTE (WQFN) | PW (TSSOP) | |||
16 PINS | 16 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 33.3 | 86.9 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 29.5 | 21 | |
RθJB | Junction-to-board thermal resistance | 7.3 | 39.1 | |
ψJT | Junction-to-top characterization parameter | 0.2 | 0.8 | |
ψJB | Junction-to-board characterization parameter | 7.4 | 38.4 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | 0.9 | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
RESOLUTION | ||||||
Resolution | 16 | Bits | ||||
DC ACCURACY(2) | ||||||
NMC | No missing codes | 32-clock mode | 16 | Bits | ||
INL | Integral nonlinearity | 32-clock mode | –2.5 | ±1 | 2.5 | LSB |
DNL | Differential nonlinearity | 32-clock mode | –0.99 | ±0.7 | 2 | LSB |
EIO | Input offset error | –1 | ±0.5 | 1 | mV | |
EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | mV | |
dEIO/dT | Input offset thermal drift | ±1 | μV/°C | |||
EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS |
EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | %FS | |
dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | ±1 | ppm/°C | ||
CMRR | Common-mode rejection ratio | Both ADCs, dc to 20 kHz | 70 | dB | ||
AC ACCURACY(1) | ||||||
SINAD | Signal-to-noise + distortion | VREF = 2.5 V, ±VREF input range, 32-clock mode |
88.6 | dB | ||
VREF = 2.5 V, ±2 × VREF input range, 32-clock mode |
88.4 | dB | ||||
VREF = 5 V (external), ±VREF input range, 32-clock mode |
92.2 | dB | ||||
SNR | Signal-to-noise ratio | VREF = 2.5 V, ±VREF input range, 32-clock mode |
89 | dB | ||
VREF = 2.5 V, ±2 × VREF input range, 32-clock mode |
89 | dB | ||||
VREF = 5 V (external), ±VREF input range, 32-clock mode |
93 | dB | ||||
THD | Total harmonic distortion | VREF = 2.5 V, ±VREF input range, 32-clock mode |
–99 | dB | ||
VREF = 2.5 V, ±2 × VREF input range, 32-clock mode |
–97.5 | dB | ||||
VREF = 5 V (external), ±VREF input range, 32-clock mode |
–100 | dB | ||||
SFDR | Spurious-free dynamic range | VREF = 2.5 V, ±VREF input range, 32-clock mode |
100 | dB | ||
VREF = 2.5 V, ±2 × VREF input range, 32-clock mode |
99 | dB | ||||
VREF = 5 V (external), ±VREF input range, 32-clock mode |
100 | dB | ||||
ISOXT | ADC-to-ADC isolation | fIN = 15 kHz at 10 %FS, fNOISE = 25 kHz at FS |
–110 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
RESOLUTION | |||||||
Resolution | 14 | Bits | |||||
DC ACCURACY(2) | |||||||
NMC | No missing codes | 32-clock mode | 14 | Bits | |||
16-clock mode | 13 | Bits | |||||
INL | Integral nonlinearity | 32-clock mode | –1.5 | ±0.5 | 1.5 | LSB | |
16-clock mode | –2 | ±0.8 | 2 | LSB | |||
DNL | Differential nonlinearity | 32-clock mode | –0.99 | ±0.4 | 1 | LSB | |
16-clock mode | –1 | ±0.7 | 2 | LSB | |||
EIO | Input offset error | –1 | ±0.5 | 1 | mV | ||
EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | mV | ||
dEIO/dT | Input offset thermal drift | ±1 | μV/°C | ||||
EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS | |
EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | %FS | ||
dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | ±1 | ppm/°C | |||
CMRR | Common-mode rejection ratio | Both ADCs, dc to 20 kHz | 70 | dB | |||
AC ACCURACY(1) | |||||||
SINAD | Signal-to-noise + distortion | VREF = 2.5 V, ±VREF input range |
32-clock mode | 81.8 | 83.7 | dB | |
16-clock mode | 82.9 | dB | |||||
VREF = 2.5 V, ±2 × VREF input range |
32-clock mode | 83.7 | dB | ||||
16-clock mode | 82.9 | dB | |||||
VREF = 5 V (external), ±VREF input range |
32-clock mode | 84.6 | dB | ||||
16-clock mode | 84.1 | dB | |||||
SNR | Signal-to-noise ratio | VREF = 2.5 V, ±VREF input range |
32-clock mode | 82 | 84 | dB | |
16-clock mode | 83.5 | dB | |||||
VREF = 2.5 V, ±2 × VREF input range |
32-clock mode | 84 | dB | ||||
16-clock mode | 83.5 | dB | |||||
VREF = 5 V (external), ±VREF input range |
32-clock mode | 85 | dB | ||||
16-clock mode | 84.5 | dB | |||||
THD | Total harmonic distortion | VREF = 2.5 V, ±VREF input range |
32-clock mode | –95 | dB | ||
16-clock mode | –92 | dB | |||||
VREF = 2.5 V, ±2 × VREF input range |
32-clock mode | –95 | dB | ||||
16-clock mode | –92 | dB | |||||
VREF = 5 V (external), ±VREF input range |
32-clock mode | –98 | dB | ||||
16-clock mode | –93 | dB | |||||
SFDR | Spurious-free dynamic range | VREF = 2.5 V, ±VREF input range |
32-clock mode | 97.5 | dB | ||
16-clock mode | 95 | dB | |||||
VREF = 2.5 V, ±2 × VREF input range |
32-clock mode | 97.5 | dB | ||||
16-clock mode | 95 | dB | |||||
VREF = 5 V (external), ±VREF input range |
32-clock mode | 99 | dB | ||||
16-clock mode | 95 | dB | |||||
ISOXT | ADC-to-ADC isolation | fIN = 15 kHz at 10 %FS, fNOISE = 25 kHz at FS |
–90 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
RESOLUTION | |||||||
Resolution | 12 | Bits | |||||
DC ACCURACY(2) | |||||||
NMC | No missing codes | 12 | Bits | ||||
INL | Integral nonlinearity | –1 | ±0.25 | 1 | LSB | ||
DNL | Differential nonlinearity | –0.99 | ±0.25 | 1 | LSB | ||
EIO | Input offset error | –1 | ±0.5 | 1 | mV | ||
EIO match | ADC_A to ADC_B | –1 | ±0.5 | 1 | mV | ||
dEIO/dT | Input offset thermal drift | ±1 | μV/°C | ||||
EG | Gain error | Referenced to the voltage at REFIO_x | –0.1 | ±0.05 | 0.1 | %FS | |
EG match | ADC_A to ADC_B | –0.1 | ±0.05 | 0.1 | %FS | ||
dEG/dT | Gain error thermal drift | Referenced to the voltage at REFIO_x | ±1 | ppm/°C | |||
CMRR | Common-mode rejection ratio | Both ADCs, dc to 20 kHz | 70 | dB | |||
AC ACCURACY(1) | |||||||
SINAD | Signal-to-noise + distortion | VREF = 2.5 V, ±VREF input range |
73.4 | dB | |||
VREF = 2.5 V, ±2 × VREF input range |
72.4 | 73.4 | dB | ||||
VREF = 5 V (external), ±VREF input range |
73.9 | dB | |||||
SNR | Signal-to-noise ratio | VREF = 2.5 V, ±VREF input range |
73.5 | dB | |||
VREF = 2.5 V, ±2 × VREF input range |
72.5 | 73.5 | dB | ||||
VREF = 5 V (external), ±VREF input range |
74 | dB | |||||
THD | Total harmonic distortion | VREF = 2.5 V, ±VREF input range |
–92 | dB | |||
VREF = 2.5 V, ±2 × VREF input range |
–92 | dB | |||||
VREF = 5 V (external), ±VREF input range |
–92 | dB | |||||
SFDR | Spurious-free dynamic range | VREF = 2.5 V, ±VREF input range |
95 | dB | |||
VREF = 2.5 V, ±2 × VREF input range |
95 | dB | |||||
VREF = 5 V (external), ±VREF input range |
95 | dB | |||||
ISOXT | ADC-to-ADC isolation | fIN = 15 kHz at 10 %FS, fNOISE = 25 kHz at FS |
–100 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ANALOG INPUT | |||||||
FSR | Full-scale input range (1)
(AINP_x – AINM_x) |
±VREF range | –VREF | VREF | V | ||
±2 × VREF range, AVDD ≥ 2 × VREF | –2 × VREF | 2 × VREF | V | ||||
VIN | Absolute input voltage (AINP_x and AINM_x to REFGND) |
±VREF range | 0 | VREF | V | ||
±2 × VREF range, AVDD ≥ 2 × VREF | 0 | 2 × VREF | V | ||||
VCM | Common-mode voltage range (AINP_x + AINM_x) / 2 |
±VREF range | (VREF / 2) – 0.1 | VREF / 2 | (VREF / 2) + 0.1 | V | |
±2 × VREF range | VREF – 0.1 | VREF | VREF + 0.1 | V | |||
Ci | Input capacitance | In sample mode | 40 | pF | |||
In hold mode | 4 | pF | |||||
Ilkg(i) | Input leakage current | 0.1 | µA | ||||
INTERNAL VOLTAGE REFERENCE | |||||||
VREFOUT | Reference output voltage | REFDAC_x = 1FFh (default), at 25°C |
2.495 | 2.500 | 2.505 | V | |
VREF-match | VREF_A to VREF_B matching | REFDAC_x = 1FFh (default), at 25°C |
±1 | mV | |||
REFDAC_x resolution(4) | 1.1 | mV | |||||
dVREFOUT/dT | Reference voltage temperature drift | REFDAC_x = 1FFh (default) | ±10 | ppm/°C | |||
dVREFOUT/dt | Long-term stability | 1000 hours | 150 | ppm | |||
RO | Internal reference output impedance | 1 | Ω | ||||
IREFOUT | Reference output dc current | 2 | mA | ||||
CREFOUT | Recommended output capacitor | 10 | µF | ||||
tREFON | Reference output settling time | For CREF = 10 μF | 8 | ms | |||
VOLTAGE REFERENCE INPUT | |||||||
VREF | Reference voltage (input) | ±VREF range | 2.4 | 2.5 | AVDD | V | |
±2 × VREF range | 2.4 | 2.5 | AVDD / 2 | V | |||
IREF | Average Reference input current | Per ADC | 300 | μA | |||
CREF | External ceramic reference capacitance | 10 | μF | ||||
Ilkg(dc) | DC leakage current | ±0.1 | μA | ||||
SAMPLING DYNAMICS | |||||||
tA | Aperture delay | 8 | ns | ||||
tA match | ADC_A to ADC_B | 40 | ps | ||||
tAJIT | Aperture jitter | 50 | ps | ||||
DIGITAL INPUTS(2) | |||||||
VIH | High-level input voltage | DVDD > 2.3 V | 0.7 DVDD | DVDD + 0.3 | V | ||
DVDD ≤ 2.3 V | 0.8 DVDD | DVDD + 0.3 | V | ||||
VIL | Low-level input voltage | DVDD > 2.3 V | –0.3 | 0.3 DVDD | V | ||
DVDD ≤ 2.3 V | –0.3 | 0.2 DVDD | V | ||||
Input current | ±10 | nA | |||||
DIGITAL OUTPUTS(2) | |||||||
VOH | High-level output voltage | IOH = 500-µA source | 0.8 DVDD | DVDD | V | ||
VOL | Low-level output voltage | IOH = 500-µA sink | 0 | 0.2 DVDD | V | ||
POWER SUPPLY | |||||||
AVDD | Analog supply voltage (AVDD to AGND) |
±VREF range | Internal reference | 4.5 | 5.0 | 5.5 | V |
External reference: VEXT_REF < 4.5 V | 4.5 | 5.0 | 5.5 | V | |||
External reference: VEXT_REF > 4.5 V | VEXT_REF | 5.0 | 5.5 | V | |||
±2 × VREF range | Internal reference | 5.0 | 5.0 | 5.5 | V | ||
External reference | 2 × VREF_EXT | 5.0 | 5.5 | V | |||
DVDD | Digital supply voltage (DVDD to AGND) |
1.65 | 5.5 | V | |||
AIDD | Analog supply current | AVDD = 5 V, fastest throughput internal reference |
8.5 | 10 | mA | ||
AVDD = 5 V, fastest throughput external reference(3) |
7.5 | mA | |||||
AVDD = 5 V, no conversion internal reference |
5.5 | 7 | mA | ||||
AVDD = 5 V, no conversion external reference(3) |
4.5 | mA | |||||
AVDD = 5 V, STANDBY mode Internal Reference |
2.5 | mA | |||||
AVDD = 5 V, STANDBY mode external reference(3) |
1 | mA | |||||
Power-down mode | 10 | 50 | μA | ||||
DIDD | Digital supply current | DVDD = 3.3 V, CLOAD = 10 pF, fastest throughput |
0.5 | mA | |||
DVDD = 5 V, CLOAD = 10 pF fastest throughput |
1 | mA | |||||
PD | Power dissipation (normal operation) |
AVDD = 5V, fastest throughput, internal reference |
42.5 | 50 | mW |
PARAMETER | ASSOCIATED FIGURES | |
---|---|---|
tCLK | CLOCK period | Figure 1, Figure 90, Figure 91, Figure 92, Figure 93 |
tACQ | Acquisition time | Figure 90, Figure 91, Figure 92, Figure 93 |
tCONV | Conversion time | Figure 90, Figure 91, Figure 92, Figure 93 |
PARAMETER | TEST CONDITIONS | ASSOCIATED FIGURES | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|
TIMING REQUIREMENTS | ||||||||
tPH_CK | CLOCK high time | Figure 1 | 0.4 | 0.6 | tCLK | |||
tPL_CK | CLOCK low time | 0.4 | 0.6 | tCLK | ||||
fCLK | CLOCK frequency | 1 / tCLK | MHz | |||||
tPH_CS | CS high time | Figure 1 | 40 | ns | ||||
tPH_CS_SHRT | CS high time after frame abort | ADS8354 | Figure 98 | 150 | ns | |||
ADS7854 | 100 | ns | ||||||
ADS7254 | 70 | ns | ||||||
tSU_CSCK | Setup time: CS falling edge to SCLK falling edge | Figure 1 | 15 | ns | ||||
tD_CKCS | Delay time: Last SCLK falling edge to CS rising edge | 15 | ns | |||||
tSU_CKDI | Setup time: DIN data valid to SCLK falling edge | 5 | ns | |||||
tHT_CKDI | Hold time: SCLK falling edge to (previous) data valid on DIN | 5 | ns | |||||
tPU_STDBY | Power-up time from STANDBY mode | Figure 95 | 1 | µs | ||||
tPU_SPD | Power-up time from SPD mode | With internal reference | Figure 97 | 3 | ms | |||
With external reference | 1 | ms | ||||||
TIMING SPECIFICATIONS | ||||||||
tTHROUGHPUT | Throughput time | ADS8354 | 32-CLK mode | Figure 90, Figure 91 | 1.425 | µs | ||
ADS7854 | 32-CLK mode | 1 | µs | |||||
16-CLK mode | Figure 92, Figure 93 | 1 | µs | |||||
ADS7254 | 32-CLK mode | Figure 90, Figure 91 | 1 | µs | ||||
16-CLK mode | Figure 92, Figure 93 | 1 | µs | |||||
fTHROUGHPUT | Throughput | Figure 90, Figure 91, Figure 92, Figure 93 | 1 / tTHROUGHPUT | kSPS | ||||
tDV_CSDO | Delay time: CS falling edge to data enable | Figure 1 | 12 | ns | ||||
tDZ_CSDO | Delay time: CS rising edge to data going to 3-state | 12 | ns | |||||
tD_CKDO | Delay time: SCLK falling edge to next data valid | 20 | ns |
Figure 1 shows the details of the serial interface between the device and the digital host controller.
fIN = 20 kHz | SNR = 89.5 dB | THD = –100 dB |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
VREF = 5 V |
fIN = 250 kHz | SNR = 82.2 dB | THD = –98 dB |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
65536 data points | VIN-DIFF = 0 V |
fIN = 2 kHz | SNR = 83.8 dB | THD = –96.1 dB |
16-CLK interface |
fIN = 2 kHz | SNR = 84.9 dB | THD = –98.7 dB |
32-CLK interface |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
VREF = 5 V |
16-CLK interface |
16-CLK interface | 65536 data points | VIN-DIFF = 0 V |
16-CLK interface |
32-CLK interface |
fIN = 100 kHz | SNR = 83.5 dB | THD = –93.1 dB |
16-CLK interface |
fIN = 100 kHz | SNR = 84.4 dB | THD = –95.1 dB |
32-CLK interface |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
32-CLK interface |
32-CLK interface | 65536 data points | VIN-DIFF = 0 V |
16-CLK interface |
32-CLK interface |
fIN = 2 kHz | SNR = 73.5 dB | THD = –91.1 dB |
16-CLK interface |
fIN = 2 kHz | SNR = 73.7 dB | THD = –92 dB |
32-CLK interface |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
VREF = 5 V |
16-CLK interface |
16-CLK interface | 65536 data points | VIN-DIFF = 0 V |
16-CLK interface |
32-CLK interface |
fIN = 250 kHz | SNR = 73.2 dB | THD = –88.2 dB |
16-CLK interface |
fIN = 250 kHz | SNR = 73.6 dB | THD = –88.3 dB |
32-CLK interface |
fIN = 2 kHz |
fIN = 2 kHz |
VREF = 5 V |
fIN = 2 kHz |
32-CLK interface |
32-CLK interface | 65536 data points | VIN-DIFF = 0 V |
16-CLK interface |
32-CLK interface |
ROUT = 0.67 Ω |