The ADS7887 device is a 10-bit, 1.25-MSPS, analog-to-digital converter (ADC), and the ADS7888 device is a 8-bit, 1.25-MSPS ADC. These devices include a capacitor-based SAR A/D converter with inherent sample and hold. The serial interface in each device is controlled by the CS and SCLK signals for glueless connections with microprocessors and DSPs. The input signal is sampled with the falling edge of CS, and SCLK is used for conversion and serial data output.
The devices operate from a wide supply range from 2.35 V to 5.25 V. The low power consumption of the devices make them suitable for battery-powered applications. The devices also include a power-saving, power-down feature for when the devices are operated at lower conversion speeds.
The high level of the digital input to the device is not limited to device VDD. This means the digital input can go as high as 5.25 V when device supply is 2.35 V. This feature is useful when digital signals are coming from other circuit with different supply levels. Also this relaxes restriction on power-up sequencing.
The ADS7887 and ADS7888 are available in 6-pin SOT-23 and SC70 packages and are specified for operation from –40°C to 125°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS7887 ADS7888 |
SOT-23 (6) | 2.90 mm × 1.60 mm |
SC70 (6) | 2.00 mm × 1.25 mm |
Changes from * Revision (June 2005) to A Revision
PART NUMBER | NAME |
---|---|
SN74LVTH245A | 3.3-V ABT Octal Bus Transceivers With 3-State Outputs |
LMV761 | Low Voltage, Precision Comparator with Push-Pull Output |
TPS54418 | 2.95V to 6V Input, 4A Synchronous Step-Down SWIFT™ Converter |
LMV339 | Quad General Purpose Low-Voltage Comparators |
TPS730 | Low-Noise, High PSRR, RF 200-mA Low-Dropout Linear Regulators |