The ADS8331 is a low-power, 16-bit, 500-k samples-per-second (SPS) analog-to-digital converter (ADC) with a unipolar, 4-to-1 multiplexer (mux) input. The device includes a 16-bit capacitor-based successive approximation register (SAR) ADC with inherent sample and hold.
The ADS8332 is based on the same core and includes a unipolar 8-to-1 input mux. Both devices offer a high-speed, wide-voltage serial interface and are capable of daisy-chain operation when multiple converters are used.
These converters are available in 24-pin, 4 × 4 VQFN and 24-pin TSSOP packages and are fully specified for operation over the industrial –40°C to 85°C temperature range.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS833x | VQFN (24) | 4.00 mm × 4.00 mm |
TSSOP (24) | 7.80 mm × 4.40 mm |
Changes from D Revision (October 2015) to E Revision
Changes from C Revision (May 2012) to D Revision
Changes from B Revision (December 2010) to C Revision
Changes from A Revision (November 2010) to B Revision
Part number | Name |
---|---|
REF3240 | 4.096V 4ppm/°C, 100uA SOT23-6 Series (Bandgap) Voltage Reference |
DAC8562 | 16-bit, dual-channel, low-power, ultra-low glitch, buffered voltage output DAC with 2.5V,4ppm/°C ref |
DAC8568 | 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference |
LM5160 | Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Conv |
OPA2348 | 1MHz, 45uA, RRIO, Dual Op Amp |