The ADS8350, ADS7850, and ADS7250 devices belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support pseudo-differential analog inputs. All devices support a simple serial interface that can operate over a wide power-supply range, enabling easy communication with a large variety of host controllers.
All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in a pin-compatible, WQFN-16 (3 mm × 3 mm) package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ADS7250 | WQFN (16) | 3.00 mm × 3.00 mm |
ADS7850 | ||
ADS8350 |