Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
AFE4410 Ultra-Small, Integrated AFE With FIFO for Wearable, Continuous Optical Heart-Rate Monitoring and Biosensing
1 Features
- Accurate, Continuous Heart-Rate Monitoring:
- Up to 100-dB Dynamic Range for Accurate Heart-Rate Detection
- Low Current for Continuous Operation on a Wearable Device With a Typical Value:
- 30 µA for an LED, 25 µA for the Receiver
- Transmitter:
- 4 LEDs in Common Anode Configurations
- 8-Bit Programmable LED Current to 200 mA
- Mode to Fire Two LEDs in Parallel
- Programmable LED On-Time
- Simultaneous Support of 3 LEDs for Optimized SpO2, HRM, or Multiwavelength HRM
- Average Current of 30 µA Adequate for a Typical Heart-Rate Monitoring Scenario:
- 20-mA Setting, 60-µs Pulse Duration,
25-Hz Sampling Rate
- Receiver:
- Supports 3 Time-Multiplexed PD Inputs
- 24-Bit Representation of Current Input From PD in Two's-Complement Format
- Individual DC Offset Subtraction DAC
(Up to ±127-µA Range) at TIA Input for Each LED, Ambient
- Digital Ambient Subtraction at ADC Output
- Transimpedance Gain: 10 kΩ to 2 MΩ
- Noise Filtering With Programmable Bandwidth
- Receiver Operates at Approximately 1-µA/Hz Sampling Rate (Example, 25 µA at 25 Hz)
- Hardware Power-Down Mode: Approximately 0-µA Current
- Flexible Pulse Sequencing and Timing Control
- Clocking Via External Clock or Internal Oscillator
- FIFO With 128-Sample Depth:
- Programmable Partitioning Across Phases
- Pin-Selectable I2C, SPI Interface
- Operating Temperature Range: –20°C to +70°C
- 2.6-mm × 2.1-mm, 0.4-mm Pitch DSBGA Package
- Supplies:
- Tx: 3 V to 5.25 V
- Rx: 1.8 V to 1.9 V (LDO Bypass),
2.0 V to 3.6 V (LDO Enabled)
- IO: 1.7 V to Rx_SUP
2 Applications
- Optical Heart-Rate Monitoring (HRM) for Wearables, Hearables
- Heart-Rate Variability (HRV)
- Pulse Oximetry (SpO2) Measurements
- Maximum Oxygen Consumption (VO2 Max)