SBASA16A
May 2021 – October 2021
AFE8092
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Device Support
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
ABJ|400
MCBG079C
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasa16a_oa
sbasa16a_pm
1
Features
Octal RF sampling 12-GSPS transmit DACs
Octal RF sampling 4-GSPS receive ADCs
Maximum RF signal bandwidth:
TX/FB: 800 MHz.
1200 MHz in 4 channels mode
RX: 400 MHz
800 MHz in 4 channels mode
RF frequency range: up to 6GHz
Digital Step Attenuators (DSA):
TX: 40-dB range, 1-dB analog and 0.125-dB digital steps
RX/FB: 31/25-dB range, 1-dB step
Single DUC/DDC per chain
Dual NCO’s per chain for fast frequency switching
Supports TDD operation with fast switching between TX and RX
Internal PLL/VCO to generate DAC/ADC clocks
Optional external CLK at DAC or ADC rate
SerDes data interface:
JESD204B and JESD204C
8 SerDes transceivers up to 32.5 Gbps
8b/10b and 64b/66b Encoding
12-bit, 16-bit, 24-bit and 32-bit resolution
Subclass 1 multi-device synchronization
Package:
17-mm × 17-mm FCBGA, 0.8-mm pitch