Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM26C32 Quadruple Differential Line Receiver
1 Features
- Meets or exceeds the requirements of ANSI
TIA/EIA-422-B, TIA/EIA-423-B, and ITU recommendation V.10 and V.11
- Low power, ICC = 10 mA typical
- ±7-V Common-mode range with ±200-mV
sensitivity
- Input hysteresis: 60 mV typical
- tpd = 17 ns typical
- Operates from a single 5-V supply
- 3-State outputs
- Input fail-safe circuitry
- Improved replacements for AM26LS32 device
- Available in Q-temp automotive
2 Applications
- High-reliability automotive applications
- Factory automation
- ATM and cash counters
- Smart grid
- AC and servo motor drives