Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
AM26LS32Ax, AM26LS33Ax Quadruple Differential Line Receivers
1 Features
- AM26LS32A Devices meet or exceed the requirements
of ANSI TIA/EIA-422-B, TIA/EIA-423-B, and ITU recommendations V.10 and V.11
- AM26LS32A Devices have ±7-V Common-mode range
with ±200-mV sensitivity
- AM26LS33A Devices have ±15-V common-mode range
with ±500-mV sensitivity
- Input hysteresis 50 mV typical
- Operate from a single 5-V supply
- Low-power Schottky circuitry
- 3-State outputs
- Complementary output-enable inputs
- Input impedance 12 kΩ minimum
- Open input fail-safe