Refer to the PDF data sheet for device specific package drawings
Processor Cores:
Dual-core Arm® Cortex®-R5F MCU subsystem operating up to 400 MHz, highly-integrated for real-time processing
Memory subsystem:
System on Chip (SoC) Services and Architecture:
High-speed Serial Interfaces:
General Connectivity Peripherals:
Industrial and control interfaces:
Power Management:
Security:
Functional Safety:
Package options:
The AM273x family of microcontrollers are highly-integrated, high-performance microcontrollers based on the Arm Cortex-R5F and a C66x floating-point DSP cores. The device enables original equipment manufacturers (OEM) and original design manufacturers (ODM) to quickly bring to market devices with robust software support, rich user interfaces, and high performance. The device offers the maximum flexibility of a fully integrated, mixed processor design.
With an integrated Hardware Security Module (HSM), functional safety support built in, large, integrated RAM on die, and a wide temperature range, the AM273x offers a safe, secure and cost effective design for many industrial and automotive applications.
The AM273x device is provided as part of a complete platform including hardware reference designs, software drivers, DSP library, sample software configurations/applications, API guide, and user documentation.
PART NUMBER | PACKAGE(1) | BODY SIZE |
---|---|---|
AM2732ADRFGAZCER | 285-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2732CDRFHAZCER | 285-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2732ADRFGQZCERQ1 | 285-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2732CDRFHQZCERQ1 | 285-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2732CMSFHQNZNRQ1 | 225-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2731CLSFHQNZNRQ1 | 225-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2731CASFHQNZNRQ1 | 225-Pin NFBGA | 13.0 mm x 13.0 mm |
AM2731CNSFHQNZNRQ1 | 225-Pin NFBGA | 13.0 mm x 13.0 mm |